TLV7011 Micropower Comparator Dip Adaptor Evaluation Module
TLV7011-2-3-41EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TLV7011-2-3-41EVM board is a DIP adaptor module which makes it easy to evaluate the <a href="http://www.ti.com/product/TLV7011">TLV7011</a>. TLV70x1 family uses an ultra small and leadless DPW package (0.8 x 0.8mm) . This adaptor EVM board converts it into a standard 8-pin DIP pinout. This EVM can also be useful for evaluating some of the performance characteristics of <a href="http://www.ti.com/product/TLV7021">TLV7021</a>, <a href="http://www.ti.com/product/TLV7031">TLV7031</a>, and <a href="http://www.ti.com/product/TLV7041">TLV7041</a>.

Features
  • Wide Supply Voltage Range of 1.6 V to 5.5 V
  • Quiescent Supply Current of 5 µA
  • Low Propagation Delay of 260 ns
  • Rail-to-Rail Common-Mode Input Voltage
  • Internal Hysteresis (4 mV)
  • No Phase Reversal for Overdriven Inputs
  • –40°C to 125°C Operating Ambient Temperature

Order Now
Part Number Buy from Texas Instruments or Third Party Status

TLV7011-2-3-41EVM:
TLV7011 Micropower Comparator Dip Adaptor Evaluation Module

$5.00(USD)


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2029 29 Oct 2019
User guides (1)
Title Type Size (KB) Date
PDF 180 27 Apr 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles