DC/DC LED Developer's Kit

(ACTIVE) TMDSDCDCLEDKIT

Description & Features

Technical Documents

Support & Training

Order Now



Description

The LED DC/DC Developer's Kit is a DIMM100 controlCARD based motherboard evaluation module which uses Piccolo F28035. It includes all of the hardware and software to start experimenting and developing a digitally controlled LED DC/DC system. One Piccolo MCU is able to directly control the DC/DC power stage as well as eight LED strings. The development board takes 12-48V DC of input and uses a SEPIC DC/DC topology to buck or boost the input voltage to a desired level. This voltage is then fed to four LED driving stages, each capable of driving two LED strings at up to 30 Watts each. The kit includes closed loop, open source software for both the DC/DC stage and the LED lighting stage. The hardware design is also completely open source, with the gerbers, schematics, and BOMs available for free.

Software and hardware collateral are available through controlSUITE.

Features

Hardware Features

  • 12-48V DC input to SEPIC DC/DC stage 50V DC output
  • 4 LED driver stages, each capable of drving two strings at 30 watts
  • LED driver stages can be externally powered
  • TMS320F28035 based controlCARD development platform
  • Open source hardware, including gerber files, schematics, and BOMs
  • Hardware Files are in controlSUITE at development_kits\Lighting_DCDC_v2.2

Software Features

  • Closed loop DC/DC and LED driving software, complete with source code and documentation.

Get Started


What's Included

  • DC/DC LED Lighting power board
  • Piccolo F28035 controlCARD
  • LED panel
  • 12V power adapter
  • Banana Plug Cable
  • USB Cable
  • USB drive with GUI executable


Take your C2000 design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDSDCDCLEDKIT:
DC/DC LED Developers Kit

$379.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
More literature (2)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 895 10 May 2010

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
F28035 Piccolo controlCARD  TMDSCNCD28035  Evaluation Modules & Boards 
Multi-DC/DC Color LED Kit  TMDSRGBLEDKIT  Evaluation Modules & Boards 

TI Devices (6)

Part Number Name Product Family
TMS320F28030  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F28031  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28032  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28033  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA  C2000 real-time control MCUs 
TMS320F28034  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28035  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs