XDS100v2 JTAG Debug Probe (14-pin TI version)
TMDSEMU100V2U-14T
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


See Also

Please note that this product has been replaced by the XDS110 (TMDSEMU110-U) debug probe. This new debug probe offers more features and better performance.

View all related products


Description

The Spectrum Digital XDS100v2 is the second generation of the XDS100 family of debug probes (emulators) for TI processors. The XDS100 family features the lowest cost of all the XDS family of debug probes while supporting the traditional JTAG standard (IEEE1149.1). Also, all XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).

Note: cJTAG (IEEE1149.7) compatible debug probes are labeled XDS100v3 and available from selected third parties. cJTAG is required if debugging a CC26xx, CC2538 or CC13xx device.

The Spectrum Digital XDS100v2 connects to the target board via a TI 14-pin connector and to the host PC via USB2.0 High Speed (480Mbps). It also requires a license of Code Composer Studio™ IDE running on the host PC.

The Spectrum Digital XDS100v2 comes in a package consisting of:

  • XDS100v2 debug board
  • USB2.0 cable
  • Quick start guide

Devices supported:

  • Basic JTAG debug supports most TI microcontrollers (except MSP430), all wireless MCUs, most DSPs (except C54x, C62x, C67x) and all ARM processors
  • Core and System trace are available via the ETB in selected ARM and DSP processors
  • For more information on the trace capabilities of a particular device please refer to its technical reference manual (TRM)

You will need:

  • A free license of Code Composer Studio IDE (any other paid licenses can also be used)
  • A host PC that matches the minimum requirements of the Code Composer Studio IDE
  • A target board that features a compatible JTAG header

You may need:

  • An adapter to allow connecting to target boards that features different JTAG headers

Shipping information:

  • Product box dimensions: 130mm x 130mm x 51mm (5.0in x 5.0in x 2.0in)
  • Packaged product weight: 140g (5.0oz)

 

Features

The XDS100v2 is the second generation of the XDS100 family of low cost JTAG debug probes (emulators) for TI processors. Designed to deliver full featured JTAG connectivity at a low cost, the XDS100 is the family of choice for entry-level debugging of TI microcontrollers, processors and wireless devices.

The XDS100v2 is the first of the XDS100 family that supports all TI devices with a JTAG debug port and replaces the previous XDS100v1 technology. Also, both Core and System Trace are available for all ARM and DSP devices that support Embedded Trace Buffer (ETB).

Following the multitude of JTAG headers available in the marketplace, the XDS100 family features models with TI 14-pin, TI 20-pin, ARM 10-pin and ARM 20-pin connectors. Some models have dual connectors for added flexibility.

The XDS100 family supports the traditional IEEE1149.1 (JTAG) as well as IEEE1149.7 (cJTAG) and operates with interface levels of +1.8V and 3.3V.

IEEE1149.7 or Compact JTAG (cJTAG) is a major improvement over the traditional JTAG, as it supports all its features while using only two pins, and is available in selected TI wireless connectivity microcontrollers. Support for cJTAG is only featured in the XDS100v3, which is the third variant of the XDS100 family of low cost JTAG debug probes (emulators). XDS100v3 debug probes are available from selected TI third parties.

All XDS100 models support either USB2.0 Full Speed (11Mbps) or High Speed (480Mbps) connection to the host.

The XDS100 family is fully compatible with TI’s Code Composer Studio IDE. This combination gives a complete hardware development environment which includes an Integrated Debug Environment, Compiler, and full hardware debugging and Trace capability (on selected devices) of TI microcontrollers, processors and wireless connectivity microcontrollers.

Other XDS products:


Development Tools (5)

Name Part Number Tool Type
XDS200 USB Debug Probe  TMDSEMU200-U  Debug Probes/Analyzers 
XDS560v2 PRO TRACE Receiver & Debug Probe  TMDSEMUPROTRACE  Debug Probes/Analyzers 
XDS560v2 System Trace USB & Ethernet Debug Probe  TMDSEMU560V2STM-UE  Debug Probes/Analyzers 
XDS560v2 System Trace USB Debug Probe  TMDSEMU560V2STM-U  Debug Probes/Analyzers 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 31 )

Name Part Number Tool Type
UCD3138064 Control Card Evaluation Module  UCD3138064EVM-166  Daughter Cards 
TMS320F28335 Experimenter Kit  TMDSDOCK28335  Development Kits 
C2000 2 Phase Interleaved Power Factor Correction Kit with integrated power metering  TMDSILPFCKIT  Evaluation Modules & Boards 
C2000 Peripheral Explorer Kit  TMDSPREX28335  Evaluation Modules & Boards 
C2000 Resolver to Digital Conversion Kit  TMDSRSLVR  Evaluation Modules & Boards 
C5517 Evaluation Module (EVM)  TMDSEVM5517  Evaluation Modules & Boards 
Delfino C28343 Experimenter's Kit  TMDSDOCK28343  Evaluation Modules & Boards 
F28035 Piccolo Experimenter's Kit  TMDSDOCK28035  Evaluation Modules & Boards 
F28069 Piccolo Experimenter Kit  TMDSDOCK28069  Evaluation Modules & Boards 
H52C1 Concerto Experimenter Kit  TMDSDOCKH52C1  Evaluation Modules & Boards 
H63C2 Concerto Experimenter Kit  TMDSDOCK28M36  Evaluation Modules & Boards 
HV Bridgeless PFC Developer's Kit  TMDSHVBLPFCKIT  Evaluation Modules & Boards 
HV Resonant LLC Developer’s Kit  TMDSHVRESLLCKIT  Evaluation Modules & Boards 
High Voltage Isolated Solar MPPT Developers Kit  TMDSHVMPPTKIT  Evaluation Modules & Boards 
High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU  TMDSHVMTRINSPIN  Evaluation Modules & Boards 
High Voltage Motor Control and PFC Developer's Kit  TMDSHVMTRPFCKIT  Evaluation Modules & Boards 
Multi-DC/DC Color LED Kit  TMDSRGBLEDKIT  Evaluation Modules & Boards 
Piccolo-based Solar Explorer Development Kit  TMDSSOLARPEXPKIT  Evaluation Modules & Boards 
Solar Micro Inverter Development Kit  TMDSSOLARUINVKIT  Evaluation Modules & Boards 
TMS320F28027 Experimenter Kit  TMDSDOCK28027  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU  DRV8301-69M-KIT  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8301 and Piccolo MCU  DRV8301-HC-C2-KIT  Evaluation Modules & Boards 
Three Phase BLDC & PMSM Motor Kit with DRV8302 and Piccolo MCU  DRV8302-HC-C2-KIT  Evaluation Modules & Boards 
Three Phase BLDC Motor Kit with DRV8312 and InstaSPIN-Enabled Piccolo TMS320F28069M MCU  DRV8312-69M-KIT  Evaluation Modules & Boards 
Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU  DRV8312-C2-KIT  Evaluation Modules & Boards 
UCD3138 Digital Power Factor Correction Pre-regulator Evaluation Module  UCD3138PFCEVM-026  Evaluation Modules & Boards 
UCD3138 Hard Switching Full Bridge Converter Evaluation Module  UCD3138HSFBEVM-029  Evaluation Modules & Boards 
UCD3138 Programmable Digital Power Controller Open Loop Evaluation Module (40-pin version)  UCD3138OL40EVM-032  Evaluation Modules & Boards 
UCD3138 Programmable Digital Power Controller Open Loop Evaluation Module (64-pin version)  UCD3138OL64EVM-031  Evaluation Modules & Boards 
UCD3138A LLC Evaluation Module  UCD3138ALLCEVM150  Evaluation Modules & Boards 
UCD3138PSFBEVM-027 Evaluation Module  UCD3138PSFBEVM-027  Evaluation Modules & Boards 

TI Devices (246)

Part Number Name Product Family
CC3200  SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM  SimpleLink Solutions 
F28M35E20B  C2000™ Dual Core 32-bit MCU with 120 MIPS, 512 KB Flash  Microcontrollers (MCU) 
F28M35H22C  C2000™ Dual Core 32-bit MCU with 250 MIPS, 512 KB Flash  Microcontrollers (MCU) 
F28M35H52C  C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash  Microcontrollers (MCU) 
F28M35M22C  C2000™ Dual Core 32-bit MCU with 150 MIPS, 512 KB Flash  Microcontrollers (MCU) 
F28M35M52C  C2000™ Dual Core 32-bit MCU with 150 MIPS, 1024 KB Flash  Microcontrollers (MCU) 
F28M36H33B2  C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash  Microcontrollers (MCU) 
F28M36H53B2  C2000™ Dual Core 32-bit MCU with 250 MIPS, 1024 KB Flash, 64 KB RAM  Microcontrollers (MCU) 
F28M36P53C2  C2000™ Dual Core 32-bit MCU with 275 MIPS, 1024 KB Flash, ENET, USB  Microcontrollers (MCU) 
F28M36P63C2  C2000™ Dual Core 32-bit MCU with 275 MIPS, 1536 KB Flash, ENET, USB  Microcontrollers (MCU) 
MSP432P401M  SimpleLink™ ultra-low-power 32-bit Arm Cortex-M4F MCU with precision ADC, 128kB Flash and 32kB RAM  SimpleLink Solutions 
RM41L232  16/32 Bit RISC Flash MCU, Arm Cortex-R4F  Microcontrollers (MCU) 
RM42L432  16/32 Bit RISC Flash MCU, Arm Cortex-R4F  Microcontrollers (MCU) 
RM44L520  16/32 Bit RISC Flash MCU, Arm Cortex-R4F  Microcontrollers (MCU) 
RM44L920  16/32 Bit RISC Flash MCU, Arm Cortex-R4F  Microcontrollers (MCU) 
RM46L430  16/32 Bit RISC Flash MCU, Cortex R4F, USB  Microcontrollers (MCU) 
RM46L440  16/32 Bit RISC Flash MCU, Cortex R4F, EMAC  Microcontrollers (MCU) 
RM46L450  16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB  Microcontrollers (MCU) 
RM46L830  16/32 Bit RISC Flash MCU, Cortex R4F, USB  Microcontrollers (MCU) 
RM46L840  16/32 Bit RISC Flash MCU, Cortex R4F, EMAC  Microcontrollers (MCU) 
RM46L850  16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB  Microcontrollers (MCU) 
RM46L852  16/32 Bit RISC Flash MCU, Cortex R4F, EMAC, USB  Microcontrollers (MCU) 
RM48L530  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
RM48L540  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
RM48L730  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
RM48L740  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
RM48L940  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
RM48L950  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
RM48L952  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
RM57L843  16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC  Microcontrollers (MCU) 
SM320F2801-EP  C2000™ 32-bit MCU with 100 MHz, 32 KB Flash, 6 PWM  Microcontrollers (MCU) 
SM320F2808-EP  C2000™ 32-bit MCU with 100 MHz, 128 KB Flash, 12 PWM  Microcontrollers (MCU) 
SM320F2812  C2000™ Military 32-bit MCU with 150 MHz, 256 KB Flash, EMIF  Microcontrollers (MCU) 
SM320F2812-EP  C2000™ Enhanced Product 32-bit MCU with 150 MHz, 256 KB Flash, EMIF  Microcontrollers (MCU) 
SM320F2812-HT  C2000™ High Temperature 32-bit MCU with 150 MHz, 256 KB Flash, EMIF  Microcontrollers (MCU) 
SM320F28335-EP  C2000™ Enhanced Product 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
SM320F28335-HT  C2000™ High Temperature 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
SM320VC5510A-EP  Enhanced Product Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
SM320VC5510A-HIREL  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
SMJ320F2812  C2000™ Military 32-bit MCU with 150 MHz, 256 KB Flash, EMIF  Microcontrollers (MCU) 
TM4C1230C3PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Processors 
TM4C1230D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1230E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1230H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1231C3PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1231D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1231D5PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1231E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1231E6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1231H6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1231H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1231H6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1232C3PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1232D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1232E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1232H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1233C3PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1233D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1233D5PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1233E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1233E6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1233H6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1233H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1233H6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1236D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1236E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1236H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1237D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1237D5PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1237E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1237E6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1237H6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1237H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1237H6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123AE6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123AH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123BE6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123BE6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123BH6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123BH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123BH6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123BH6ZRB  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123FE6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123FH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123GE6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123GE6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123GH6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123GH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123GH6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123GH6ZRB  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C123GH6ZXR  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1290NCPDT  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1290NCZAD  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1292NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1292NCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1294KCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1294NCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1297NCZAD  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1299KCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C1299NCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129CNCPDT  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129CNCZAD  High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129DNCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129DNCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129EKCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129ENCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129ENCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129LNCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129XKCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TM4C129XNCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Microcontrollers (MCU) 
TMS320C2801  32-Bit Digital Signal Controller with ROM  Microcontrollers (MCU) 
TMS320C2802  32-Bit Digital Signal Controller with ROM  Microcontrollers (MCU) 
TMS320C28341  C2000™ 32-bit MCU with 200 MIPS, FPU, 196 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320C28342  C2000™ 32-bit MCU with 300 MIPS, FPU, 196 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320C28343  C2000™ 32-bit MCU with 200 MIPS, FPU, 260 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320C28344  C2000™ 32-bit MCU with 300 MIPS, FPU, 260 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320C28345  C2000™ 32-bit MCU with 200 MIPS, FPU, 516 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320C28346  C2000™ 32-bit MCU with 300 MIPS, FPU, 516 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320C5504  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C5505  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C5514  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C5515  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C5517  TMS320C5517 low-power digital signal processor  Digital signal processors (DSP) 
TMS320C5532  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C5533  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C5534  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C5535  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C5545  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320F280040  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB Flash, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F280040C  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB Flash, InstaSPIN-FOC, CLB, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F280041  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB Flash, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F280041C  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB Flash, InstaSPIN-FOC, CLB, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F280045  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F280048  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F280048C  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F280049  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F280049C  C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM  Microcontrollers (MCU) 
TMS320F2801  C2000™ 32-bit MCU with 100 MHz, 32 KB Flash, 6 PWM  Microcontrollers (MCU) 
TMS320F28015  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash, 8 PWM  Microcontrollers (MCU) 
TMS320F28016  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash, 8 PWM, CAN  Microcontrollers (MCU) 
TMS320F2802  C2000™ 32-bit MCU with 100 MHz, 64 KB Flash, 6 PWM  Microcontrollers (MCU) 
TMS320F28020  C2000™ 32-bit MCU with 40 MHz, 32 KB Flash, 8 PWM  Microcontrollers (MCU) 
TMS320F280200  C2000™ 32-bit MCU with 40 MHz, 16 KB Flash  Microcontrollers (MCU) 
TMS320F28021  C2000™ 32-bit MCU with 40 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F28022  C2000™ 32-bit MCU with 50 MHz, 32 KB Flash, 8 PWM  Microcontrollers (MCU) 
TMS320F280220  Piccolo Microcontroller  Microcontrollers (MCU) 
TMS320F28023  C2000™ 32-bit MCU with 50 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F280230  C2000™ 32-bit MCU with 40 MHz, 32 KB Flash, 6 PWM  Microcontrollers (MCU) 
TMS320F28026  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F280260  C2000™ 32-bit MCU with 50 MHz, 16 KB Flash, 6 PWM  Microcontrollers (MCU) 
TMS320F28026F  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28027  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash  Microcontrollers (MCU) 
TMS320F280270  C2000™ 32-bit MCU with 50 MHz, 32 KB Flash, 6 PWM  Microcontrollers (MCU) 
TMS320F28027F  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28030  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28031  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 2 MSPS ADC  Microcontrollers (MCU) 
TMS320F28032  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 4.6 MSPS ADC  Microcontrollers (MCU) 
TMS320F28033  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 4.6 MSPS ADC, CLA  Microcontrollers (MCU) 
TMS320F28034  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash  Microcontrollers (MCU) 
TMS320F28035  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28044  C2000™ 32-bit MCU with 100 MHz, 128 KB Flash, 16 HRPWM  Microcontrollers (MCU) 
TMS320F28050  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28051  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs, 2 MSPS ADC  Microcontrollers (MCU) 
TMS320F28052  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs, 3.75 MSPS ADC  Microcontrollers (MCU) 
TMS320F28052F  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-FOC, PGAs  Microcontrollers (MCU) 
TMS320F28052M  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, InstaSPIN-MOTION, PGAs  Microcontrollers (MCU) 
TMS320F28053  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA, PGAs, 3.75 MSPS ADC  Microcontrollers (MCU) 
TMS320F28054  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, PGAs  Microcontrollers (MCU) 
TMS320F28054F  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-FOC, PGAs  Microcontrollers (MCU) 
TMS320F28054M  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, InstaSPIN-MOTION, PGAs  Microcontrollers (MCU) 
TMS320F28055  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA, PGAs  Microcontrollers (MCU) 
TMS320F2806  C2000™ 32-bit MCU with 100 MHz, 64 KB Flash, 12 PWM  Microcontrollers (MCU) 
TMS320F28062  C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, 52 KB RAM  Microcontrollers (MCU) 
TMS320F28062F  C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28063  C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, 68 KB RAM  Microcontrollers (MCU) 
TMS320F28064  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB Flash, 100 KB RAM  Microcontrollers (MCU) 
TMS320F28065  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB Flash, 100 KB RAM  Microcontrollers (MCU) 
TMS320F28066  C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash, 68 KB RAM  Microcontrollers (MCU) 
TMS320F28067  C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB Flash, 100 KB RAM  Microcontrollers (MCU) 
TMS320F28068F  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28068M  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-MOTION  Microcontrollers (MCU) 
TMS320F28069  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28069F  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB Flash, InstaSPIN-FOC  Microcontrollers (MCU) 
TMS320F28069M  C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB Flash, InstaSPIN-MOTION  Microcontrollers (MCU) 
TMS320F28075  C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB Flash, CLA, SDFM  Microcontrollers (MCU) 
TMS320F2808  C2000™ 32-bit MCU with 100 MHz, 128 KB Flash, 12 PWM  Microcontrollers (MCU) 
TMS320F2809  C2000™ 32-bit MCU with 100 MHz, 256 KB Flash, 12 PWM  Microcontrollers (MCU) 
TMS320F2810  C2000™ 32-bit MCU with 150 MHz, 128 KB Flash  Microcontrollers (MCU) 
TMS320F2811  C2000™ 32-bit MCU with 150 MHz, 256 KB Flash  Microcontrollers (MCU) 
TMS320F2812  C2000™ 32-bit MCU with 150 MHz, 256 KB Flash, EMIF  Microcontrollers (MCU) 
TMS320F28232  C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28234  C2000™ 32-bit MCU with 150 MIPS, 256 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28235  C2000™ 32-bit MCU with 150 MIPS, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28332  C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28334  C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28335  C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28374D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28374S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28375D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28375S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 12b ADC  Microcontrollers (MCU) 
TMS320F28376D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320F28376S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320F28377D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320F28377S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB Flash, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320F28379D  C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB Flash, CLB, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320F28379S  C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB Flash, CLB, EMIF, 16b ADC  Microcontrollers (MCU) 
TMS320R2811  C2000™ 32-bit MCU with 150 MHz, 40 KB RAM  Microcontrollers (MCU) 
TMS320R2812  C2000™ 32-bit MCU with 150 MHz, 40 KB RAM, EMIF  Microcontrollers (MCU) 
TMS320VC5501  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5502  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5503  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5506  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5507  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5509A  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5510A  Fixed-Point Digital Signal Processors  Digital signal processors (DSP) 
TMS470MF03107  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
TMS470MF04207  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
TMS470MF06607  16/32-Bit RISC Flash Microcontroller  Microcontrollers (MCU) 
TMS570LC4357  16/32 Bit RISC Flash MCU, Arm Cortex-R5F, EMAC, FlexRay, Auto Q-100  Microcontrollers (MCU) 
TMS570LS0232  16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100  Microcontrollers (MCU) 
TMS570LS0332  16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100  Microcontrollers (MCU) 
TMS570LS0432  16/32 Bit RISC Flash MCU, Arm Cortex-R4, Auto Q-100  Microcontrollers (MCU) 
TMS570LS0714  16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100  Microcontrollers (MCU) 
TMS570LS0714-S  High Performance 32-bit ARM Cortex-R5 based Microcontroller  Microcontrollers (MCU) 
TMS570LS0914  16/32 Bit RISC Flash MCU, Arm Cortex-R4F, Auto Q-100  Microcontrollers (MCU) 
TMS570LS1114  16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100  Microcontrollers (MCU) 
TMS570LS1115  16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray  Microcontrollers (MCU) 
TMS570LS1224  16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100  Microcontrollers (MCU) 
TMS570LS1225  16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray  Microcontrollers (MCU) 
TMS570LS1227  16/32 Bit RISC Flash MCU, Cortex R4F, Auto Q100, Flexray, EMAC  Microcontrollers (MCU) 
TMS570LS2124  16/32 Bit RISC Flash MCU, Arm Cortex-R4F  Microcontrollers (MCU) 
TMS570LS2125  16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay  Microcontrollers (MCU) 
TMS570LS2134  16/32 Bit RISC Flash MCU, Arm Cortex-R4F  Microcontrollers (MCU) 
TMS570LS2135  16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay  Microcontrollers (MCU) 
TMS570LS3134  16/32 Bit RISC Flash MCU, Arm Cortex-R4F  Microcontrollers (MCU) 
TMS570LS3135  16/32 Bit RISC Flash MCU, Arm Cortex-R4F, FlexRay  Microcontrollers (MCU) 
TMS570LS3137  16/32 Bit RISC Flash MCU, Arm Cortex-R4F, EMAC, FlexRay  Microcontrollers (MCU) 
TMS570LS3137-EP  Enhanced Product 16/32 Bit RISC Flash Arm Cortex-R4F, EMAC, FlexRay  Microcontrollers (MCU) 
UCD3138  Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs  Digital power 
UCD3138064  Highly-Integrated Digital Controller for Isolated Power with 64kB Memory  Digital power 
UCD3138064A  Highly Integrated Digital Controller for Isolated Power  Digital power 
UCD3138128  Highly-Integrated Digital Controller for Isolated Power  Digital power 
UCD3138128A  Highly-Integrated Digital Controller For Isolated Power  Digital power 
UCD3138A  UCD3138A Highly Integrated Digital Controller for Isolated Power  Digital power 
UCD3138A64  Highly-Integrated Digital Controller for Isolated Power  Digital power 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles