XDS100v2 JTAG Debug Probe (ARM version)

(ACTIVE) TMDSEMU100V2U-ARM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Blackhawk XDS100v2 is the second generation of the XDS100 family of debug probes (emulators) for TI processors. The XDS100 family features the lowest cost of all the XDS family of debug probes while supporting the traditional JTAG standard (IEEE1149.1). Also, all XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).

Note: cJTAG (IEEE1149.7) compatible debug probes are labeled XDS100v3 and available from selected third parties. cJTAG is required if debugging a CC26xx, CC2538 or CC13xx device.

The Blackhawk XDS100v2 connects to the target board via both an ARM 20-pin and 10-pin connectors and to the host PC via USB2.0 High Speed (480Mbps). It is supported by a free license of Code Composer Studio™ IDE running on the host PC.

The Blackhawk XDS100v2 comes in a package consisting of:

  • XDS100v2 debug board
  • USB2.0 cable
  • Quick start guide

Devices supported:

  • Basic JTAG debug supports most TI microcontrollers (except MSP430), all wireless MCUs, most DSPs (except C54x, C62x, C67x) and all ARM processors
  • Core and System trace are available via the ETB in selected ARM and DSP processors
  • For more information on the trace capabilities of a particular device please refer to its technical reference manual (TRM)

You will need:

  • A free license of Code Composer Studio IDE (paid licenses can also be used)
  • A host PC that matches the minimum requirements of the Code Composer Studio IDE
  • A target board that features a compatible JTAG header

You may need:

  • An adapter to allow connecting to target boards that features different JTAG headers

Shipping information:

  • Product box dimensions: 160mm x 160mm x 32mm (6.0in x 6.0in x 1.3in)
  • Packaged product weight: 230g (8.0oz)

Features

The XDS100v2 is the second generation of the XDS100 family of low cost JTAG debug probes (emulators) for TI processors. Designed to deliver full featured JTAG connectivity at a low cost, the XDS100 is the family of choice for entry-level debugging of TI microcontrollers, processors and wireless devices.

The XDS100v2 is the first of the XDS100 family that supports all TI devices with a JTAG debug port and replaces the previous XDS100v1 technology. Also, both Core and System Trace are available for all ARM and DSP devices that support Embedded Trace Buffer (ETB).

Following the multitude of JTAG headers available in the marketplace, the XDS100 family features models with TI 14-pin, TI 20-pin, ARM 10-pin and ARM 20-pin connectors. Some models have dual connectors for added flexibility.

The XDS100 family supports the traditional IEEE1149.1 (JTAG) as well as IEEE1149.7 (cJTAG) and operates with interface levels of +1.8V and 3.3V.

IEEE1149.7 or Compact JTAG (cJTAG) is a major improvement over the traditional JTAG, as it supports all its features while using only two pins, and is available in selected TI wireless connectivity microcontrollers. Support for cJTAG is only featured in the XDS100v3, which is the third variant of the XDS100 family of low cost JTAG debug probes (emulators). XDS100v3 debug probes are available from selected TI third parties.

All XDS100 models support either USB2.0 Full Speed (11Mbps) or High Speed (480Mbps) connection to the host.

The XDS100 family is fully compatible with TI’s Code Composer Studio IDE. This combination gives a complete hardware development environment which includes an Integrated Debug Environment, Compiler, and full hardware debugging and Trace capability (on selected devices) of TI microcontrollers, processors and wireless connectivity microcontrollers.

Other XDS products:



Development Tools (6)

Name Part Number Tool Type
XDS100v2 JTAG Debug Probe (14-pin TI version)  TMDSEMU100V2U-14T  Debug Probes/Analyzers 
XDS200 USB Debug Probe  TMDSEMU200-U  Debug Probes/Analyzers 
XDS560v2 PRO TRACE Receiver & Debug Probe  TMDSEMUPROTRACE  Debug Probes/Analyzers 
XDS560v2 System Trace USB & Ethernet Debug Probe  TMDSEMU560V2STM-UE  Debug Probes/Analyzers 
XDS560v2 System Trace USB Debug Probe  TMDSEMU560V2STM-U  Debug Probes/Analyzers 
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (15)

Name Part Number Tool Type
CC2538 Development Kit  CC2538DK  Development Kits 
CC2650 Smart RF06 Development Kit  CC2650DK  Development Kits 
Hercules RM42x Development Kit  TMDXRM42HDK  Development Kits 
Hercules RM46x Development Kit  TMDXRM46HDK  Development Kits 
IoT Enabled ARM® Cortex®-M4F MCU TM4C129X Connected Development Kit  DK-TM4C129X  Development Kits 
TM4C123G USB+CAN Development Kit  DK-TM4C123G  Development Kits 
TMS570LS12x/11x Hercules Development Kit  TMDX570LS12HDK  Development Kits 
100-pin Target Development Board for SimpleLink™ MSP432P4x MCUs (microcontroller not included)  MSP-TS432PZ100  Evaluation Modules & Boards 
ARM® Cortex®-M4F-Based MCU TM4C1294 Connected LaunchPad™ Evaluation Kit  EK-TM4C1294XL  Evaluation Modules & Boards 
Hercules RM48x Development Kit  TMDSRM48HDK  Evaluation Modules & Boards 
Hercules RM57Lx Development Kit  TMDXRM57LHDK  Evaluation Modules & Boards 
Hercules TMS570LC43x Development Kit  TMDX570LC43HDK  Evaluation Modules & Boards 
Hercules TMS570LS31x/21x Development Kit  TMDS570LS31HDK  Evaluation Modules & Boards 
SimpleLink™ MSP432P401R LaunchPad™ Development Kit  MSP-EXP432P401R  Evaluation Modules & Boards 
TMDX470MF066HDK Hercules Development Kit  TMDX470MF066HDK  Evaluation Modules & Boards 

TI Devices (124)

Part Number Name Product Family
CC3200  SimpleLink™ Wi-Fi® and Internet-of-Things solution, a Single-Chip Wireless MCU  Wi-Fi 
MSP432P401M  SimpleLink Ultra-Low-Power 32-Bit ARM Cortex-M4F MCU With Precision ADC, 128KB Flash and 32KB RAM  SimpleLink Solutions 
RM41L232  16- and 32-BIT RISC Flash Microcontroller  Safety 
RM42L432  16- and 32-Bit RISC Flash Microcontroller  Safety 
RM44L520  RM44Lx 16/32-Bit RISC Flash Microcontroller  Safety 
RM44L920  RM44Lx 16/32-Bit RISC Flash Microcontroller  Safety 
RM46L430  16- and 32-Bit RISC Flash Microcontroller  Safety 
RM46L440  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L450  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L830  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L840  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L850  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L852  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L530  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L540  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L550  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L730  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L740  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L750  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L930  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L940  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L950  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L952  16/32-Bit RISC Flash Microcontroller  Safety 
RM57L843  16/32-Bit RISC Flash Microcontroller  Safety 
TM4C1230C3PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Processors 
TM4C1230D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1230E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1230H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1231C3PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1231D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1231D5PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1231E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1231E6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1231H6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1231H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1231H6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1232C3PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1232D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1232E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1232H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1233C3PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1233D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1233D5PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1233E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1233E6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1233H6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1233H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1233H6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1236D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1236E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1236H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1237D5PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1237D5PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1237E6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1237E6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1237H6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1237H6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1237H6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123AE6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123AH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123BE6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123BE6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123BH6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123BH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123BH6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123BH6ZRB  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123FE6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123FH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123GE6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123GE6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123GH6PGE  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123GH6PM  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123GH6PZ  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123GH6ZRB  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C123GH6ZXR  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1290NCPDT  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1290NCZAD  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1292NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1292NCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1294KCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1294NCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1294NCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1297NCZAD  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1299KCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C1299NCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129CNCPDT  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129CNCZAD  High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129DNCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129DNCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129EKCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129ENCPDT  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129ENCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129LNCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129XKCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TM4C129XNCZAD  IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU  Control + Automation 
TMS470MF03107  16/32-Bit RISC Flash Microcontroller  Safety 
TMS470MF04207  16/32-Bit RISC Flash Microcontroller  Safety 
TMS470MF06607  16/32-Bit RISC Flash Microcontroller  Safety 
TMS570LC4357  High Performance 32-bit ARM Cortex-R5 based Microcontroller  Safety 
TMS570LS0232  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0332  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0432  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0714  16/32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0714-S  High Performance 32-bit ARM Cortex-R5 based Microcontroller  Safety 
TMS570LS0914  16/32-BIT RISC Flash Microcontroller  Safety 
TMS570LS1114  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1115  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1224  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1225  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1227  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2124  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2125  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2134  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2135  116- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2135-S  16/32-BIT RISC Flash Microcontroller  Safety 
TMS570LS3134  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS3135  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS3137  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS3137-EP  Enhanced Product 16- and 32-Bit RISC Flash Microcontroller  Performance MCU 
UCD3138  Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs  Digital Power Control Solutions 
UCD3138064  Highly-Integrated Digital Controller for Isolated Power with 64kB Memory  Digital Power Control Solutions 
UCD3138128  Highly-Integrated Digital Controller for Isolated Power  Digital Power Control Solutions 
UCD3138128A  Highly-Integrated Digital Controller For Isolated Power  Digital Power Control Solutions 
UCD3138A64  Highly-Integrated Digital Controller for Isolated Power  Digital Power Control Solutions 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki

Topics Last modified
09 Jul 2015 2:39 PM
10 Jul 2015 12:31 PM
10 Jul 2015 12:31 PM