TMS320DM355 Digital Video Evaluation Module Status: ACTIVE

TMDSEVM355

Description/Features

Technical Documents

Support & Community

Order Now



Description

The TMS320DM355 Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of DaVinci™ DM355 and DM335 processors and begin building digital video applications such as IP security cameras, digital photo frames, digital still cameras, video doorbells, portable medical and portable digital video products that have yet to be invented.

The DVEVM allows developers to write production-ready application code for the ARM and provides access to the MJCP coprocessor core using DaVinci APIs to begin immediate application development for the TMS320DM355 digital media processors.

MontaVista's Linux Pro is recommended for production, and is available from MontaVista.

Features

TI’s eXpressDSP™ Linux-based DVSDK allows system integrators to incorporate discrete software modules and combine them into a single executable output for the systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code.

 

Linux DVSDK v3.10 for DM355 Processors - Download production DVSDK with no registration required. The DVSDK includes:

  • Multimedia APIs and Codec Engine Frameworks
  • Demonstration version of MontaVista Linux Pro
  • Demos of Video/Imaging and Speech decode
  • TI’s JPEG and HD MPEG-4 SP codecs and G.711 codec*
    • JPEG and HD MPEG-4 evaluation codecs are included on the DVD that accompanies the DVEVM.
    • Production codecs are available for download with the DVSDK.
    • G.711 evaluation version of open-source G.711 is included in the DVSDK. Production license is not applicable.

 

REQUEST: Production Audio Codecs - Select "DM355S AUDIO Codec Bundle - Ittiam - PRODUCTION." Includes: AAC Enc/Dec; MP3 Enc/Dec; WMA Enc/Dec, AEC 

 

What's Included

DM355 Digital Video Evaluation Module includes the following components:

  • TMS320DM355 DaVinci™ processor-based development board
  • IR remote
  • Development board reference materials (gerber, schematics, BOM)
  • 2 GB NAND Flash
  • On-board Ethernet controller with application notes and schematics
  • Video capture of NTSC or PAL signals via composite video or S-video input
  • NTSC or PAL output via composite video output
  • Other features such as microphone in, headphone out, line in and line out, UART, USB 2.0 HS, 2GB NAND Flash memory and JTAG for test
  • TI eXpressDSP Linux-based DVSDK
  • MontaVista Pro Demonstration Tools
  • DM355 Getting Started Guide and Hardware Technical Reference

 

TI’s eXpressDSP Linux-based DVSDK allows system integrators to incorporate discrete software modules and combine them into a single executable output for the systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code. The DVSDK includes:
  • TI’s JPEG and HD MPEG-4 SP production codecs and G.711 codec*
  • Custom codecs that comply with TI’s eXpressDSP Digital Media (xDM) algorithm standard
  • Multimedia APIs and Codec Engine Frameworks
  • Demonstration version of MontaVista Linux Pro 4.0
  • Drivers for UART, I2C, SPI, EDMA, NAND,MMC, SD Card, USB Host/Gadget
  • Video Processing Subsystem (Display, Capture, CCD Controller, Resizer, Previewer)
  • OSS Audio (ASP), GPIO, PWM, WDTIM
  • U-boot loader

Available Versions

Don't forget to register your DVEVM to receive software and documentation updates plus production licenses for JPEG and MPEG-4!


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date  

TMDSEVM355:
TMS320DM355 Digital Video Evaluation Module

$495.00(US$)


ACTIVE PC   Win98/2000/ME/NT/XP   v1.30.00   05/01/2008  
Technical Documents
TI Wikis (2)
Title Date
DaVinci Video Processors Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
TI Embedded Processors Wiki 19 Oct 2012
Third Party Documents (1)
Title Date
Technical Documentation & Schematics for DM355 EVM -- from Spectrum Digital Inc. 24 Mar 2011
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 117 11 Apr 2010 990
PDF 362 14 Aug 2007 251

Software (1)

Name Part Number Software Type
Linux Digital Video Software Development Kits (DVSDK) v2x/v3x - DaVinci Digital Media Processors  LINUXDVSDK-DV  Software Development Kits (SDK) 

Development Tools (2)

Name Part Number Tool Type
XDS560 Class High Speed Emulators  XDS560  JTAG Emulators/ Analyzers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 

TI Devices (2)

Part Number Name Product Family
TMS320DM335  Digital Media System-on-Chip (DMSoC)  ARM9 
TMS320DM355  Digital Media System-on-Chip (DMSoC)  ARM9 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   03 Dec 2013  -  05 Dec 2013  
In-Person   22 Oct 2013  -  24 Oct 2013  
In-Person   24 Sep 2013  -  26 Sep 2013  
In-Person   16 Jul 2013  -  18 Jul 2013  
In-Person   21 May 2013  -  23 May 2013  


See More Training & Events

Customer Tags Help

Most Popular Tags for TMDSEVM355:

View All Tags