TMS320C6472 Evaluation Module
TMDSEVM6472
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

TMS320C6472 Evaluation Modules

  • TMDSEVM6472 - TMS320C6472 Evaluation Module (EVM) is a standalone low cost board. It includes single high-performance C6472 DSP on-board with:
    • 256 MB of 533 MHz DDR2
    • 128 MB Nand Flash
    • 1Mb I2C EEPROM for local boot (remote boot possible)
    • Two SGMII 10/100/1000 Ethernet ports (on AMC edge connector) with MDIO
    • RS232 UART
    • Single module 170-pin AMC expansion for SRIO, TSIP, EMAC0, EMAC1 and I2C

    The C6472 EVM comes with embedded emulation capability with USB Host interface which can be used with the C6472 on the EVM. In addition, an external emulator via 14-pin JTAG emulation header can be used. The software accompanying the C6472 EVM includes Code Composer Studio Studio™ version 4 (CSv4), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.

    The C6472 EVM is designed for an ease of use environment to evaluate the high power efficient multicore C6472 DSP. The memories and peripherals configuration of C6472 EVM allows customers to use C6472 EVM as a simple server. The emulation capability and software included in the EVM will allow customer to program the C6472 DSP to benchmark the algorithms that are intended to be implemented on C6472.

  • TMDSEVM6472LE - TMS320C6472 Lite Evaluation Module with XDS560V2 Emulation
    • The TMDSEVM6473LE EVM comes with XDS560V2 onboard emulation capability. The included XDS560 mezzanine card uses the TI 60-pin JTAG emulation header.

Features
  • Single C6472 processor
  • 256 MB of 533MHz DDR2
  • 128 MB Nand Flash
  • 1Mb I2C EEPROM for local boot (remote boot possible)
  • Two 10/100/1000 Ethernet ports on board with MDIO
  • RS232 UART
  • Single module 170-pin AMC expansion for SRIO, TSIP, EMAC0, EMAC1 and I2C
  • C6455 EVM pin-compatible HPI daughter card connector
  • 2 user programmable LEDs and DIP SWs
  • 14-pin JTAG emulator header
  • Embedded JTAG emulation with USB Host interface (Provided as upgrade Option)
  • Board-specific Code Composer Studio™ Integrated Development Environment
  • Simple setup
  • Includes design files such as Orcad and Gerber
  • Board support library accelerates software development on the EVM
What's Included
Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status Current Version   Version Date   Host   OS  

TMDSEVM6472:
TMS320C6472 Evaluation Module

$349.00(USD)


Not Available ACTIVE v1.0   28 JAN 2010   PC - PCI   Windows 98/NT  

TMDSEVM6472LE:
TMS320C6472 Lite Evaluation Module (EVM) with XDS560V2 Emulation

$599.00(USD)


Pricing may vary.



ACTIVE        
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1788 30 Jun 2011
Application notes (1)
Title Type Size (KB) Date
PDF 137 01 Jul 2011
User guides (1)
Title Type Size (KB) Date
PDF 1631 18 Nov 2013
More literature (6)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 38 02 Jan 2019
MP4 19595 25 Feb 2010
MP4 22930 22 Feb 2010
MP4 15161 22 Feb 2010
MP4 8793 22 Feb 2010

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

TI Devices (4)

Part Number Name Product Family
TMS320C6455  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C6457  Communications Infrastructure Digital Signal Processor  Digital signal processors (DSP) 
TMS320C6472  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320C6474  Multicore Digital Signal Processor  Digital signal processors (DSP) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles