TMS320C6670 Evaluation Modules
TMDSEVM6670
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

TMDSEVM6670L | TMDSEVM6670LE | TMDSEVM6670LXE

TMDSEVM6670L - TMS320C6670 Lite Evaluation Module

The TMS320C6670 Lite Evaluation Module (EVM), or TMDSEVM6670L, is an easy-to-use, cost-efficient development tool that is designed to help developers quickly get started with designs using the C6670 multicore DSP. It includes an on-board, single C6670 processor with robust connectivity options that allows customers to use an AMC form factor card in various systems. It also works as a stand alone board.

The TMDSEVM6670L EVM comes with XDS100 embedded emulation capability. In addition, an external emulator via JTAG emulation header can be also be used. Software accompanying the 6670L EVM includes Code Composer Studio Studio™ version 4.2 (CSv4.2), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.

The TMDSEVM6670L EVM is designed for an ease of use environment to evaluate the features & functions of the multicore C6670 DSP. The emulation capability and software included in the EVM will allow customer to program the C6670 DSP to benchmark the algorithms that are intended to be implemented on C6670 DSP.

TMDSEVM6670LE - TMS320C6670 Lite Evaluation Module with XDS560V2 Emulation

The TMDSEVM6670LE Lite Evaluation Module (EVM) is an easy-to-use, cost-efficient development tool that is designed to help developers quickly get started with designs using the C6670 multicore DSP. It includes an on-board, single C6670 processor with robust connectivity options that allows customers to use this AMC form factor card in various systems. It also works as a stand alone board.

The TMDSEVM6670LE EVM comes with XDS560V2 embedded emulation capability. The software accompanying the 6670LE EVM includes Code Composer Studio Studio™ version 4.2 (CSv4.2), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.

The TMDSEVM6670LE EVM is designed for an ease of use environment to evaluate the features & functions of the C6670 multicore DSP. The emulation capability and software included in the EVM will allow customer to program the C6670 DSP to benchmark the algorithms that are intended to be implemented on C6670 DSP.

NOTE: The TMDSEVM6670LE is expected to be available in September 2011.

TMDSEVM6670LXE - TMS320C6670 Lite Evaluation Module with Encryption and XDS560V2

The TMDSEVM6670LXE Lite Evaluation Module (EVM) is an easy-to-use, cost-efficient development tool that is designed to help developers quickly get started with designs using the C6670 multicore DSP. It includes an on-board, single C6670 processor with robust connectivity options that allows customers to use this AMC form factor card in various systems. It also works as a stand alone board.

The TMDSEVM6670LXE EVM has encryption enabled and comes with XDS560V2 embedded emulation capability. The software accompanying the 6670LE EVM includes Code Composer Studio Studio™ version 4.2 (CSv4.2), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.

The TMDSVM6670LXE EVM is designed for an ease of use environment to evaluate the features & functions of the multicore C6670 DSP. The emulation capability and software included in the EVM will allow customer to program the C6670 DSP to benchmark the algorithms that are intended to be implemented on C6670 DSP.

NOTE: Please contact your local TI sales representative to request the TMDSEVM6670LXE.

Features

TMDSEVM6670L, TMDSEVM6670LE and TMDSEVM6670LXE all feature:

  • Single wide AMC like form factor
  • Single TMS320C6670 multicore processor
  • 512 MB DDR3
  • 128 MB Nand Flash
  • 1Mb I2C EEPROM for local boot (remote boot possible)
  • Two 10/100/1000 Ethernet ports on board
  • RS232 UART
  • 2 user programmable LEDs and DIP SWs
  • 14-pin JTAG emulator header
  • Embedded JTAG emulation with USB Host interface
  • Board-specific Code Composer Studio™ Integrated Development Environment
  • Simple setup
  • Design files such as Orcad and Gerber
  • Board support library accelerates software development on the EVM
  • Comptaible with TMDSEVMPCI adaptor card

TMDSEVM6670LE & TMDSEVM6670LXE both feature their embedded JTAG emulation with USB Host interface via XDS560V2


Order Now
Part Number Buy from Texas Instruments or Third Party Status Current Version   Version Date   Host   OS  

TMDXEVM6670LXE:
TMS320C6670 Lite Evaluation Module with Encryption and XDS560V2

$628.95(USD)


ACTIVE v1.0   09 NOV 2010   PC   Microsoft Windows 2000 & XP; Linux  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Third party documents (1)
Title Date Type
Technical Documentation & Schematics for TMS320C6670 Lite Evaluation Modules - Know that when you click this link, you will be leaving the TI site. 12 Dec 2012
White papers (2)
Title Type Size (KB) Date
PDF 250 13 Jan 2015
PDF 302 06 Jan 2015
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 38 02 Jan 2019

Software (1)

Name Part Number Software Type
SYS/BIOS and Linux Multicore Software Development Kits (MCSDK) for C66x, C647x, C645x Processors  BIOSLINUXMCSDK  Software Development Kits (SDK) 

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
AMC to PCIe Adapter Card  TMDXEVMPCI  Daughter Cards 
Hyperlink Cable  HL5CABLE  Development Kits 

TI Devices (1)

Part Number Name Product Family
TMS320C6670  4 core fixed and floating point DSP for Communications and Telecom  Digital signal processors (DSP) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles