High Voltage Motor Control and PFC Developer's Kit Status: ACTIVE

TMDSHVMTRPFCKIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View TMDSHVMTRPFCKIT

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

The High Voltage Motor Control and PFC Developer's Kit provides and easy, open source way to evaluate the Piccolo or Delfino microcontroller and TI analog in a high voltage environment. A single MCU controls the power factor correction(PFC) stage and the motor control stage. The PFC takes a line level AC input (~110 to ~240VAC) and outputs up to 750 watts of power, regulated by closed loop control. The motor driver stage can be driven from either the PFC or from a separate power stage and accepts up to 400V and outputs up to 1.5 kilo-watt of power. The motor driver stage can drive the most common types of three phase motors; AC induction, brushless DC, and permanent magnet synchronous motors. The microcontroller controls each type of motor using closed loop control (Trapezoidal, V/F, or FOC) using sensored and sensorless back-emf techniques.

All software, documentation, and hardware documents can be accessed by installing controlSUITE.

Features
  • Support for AC Induction, Permanent Magnet AC Synchronous , Brushless DC Motor
  • Digital MCU power factor correction (PFC) and motor control integrated into one development platform
  • 1.5 KiloWatt motor driver stage
  • 750W power factor correction stage
  • Open source software for power factor correction stage
  • Open source software for control of all three motor types
  • Open source hardware, including schematics, BOM, and gerber files
  • Piccolo F28035 and Delfino F28335 controlCARD
  • GUI for quick out of box demonstration
  • Motors of each type available directly from TI.

Digital Motor Control Accessories

Compatible with the High Voltage PFC and Motor Control Developer's Kit
  • AC Induction Motor for TMDSHVMTRPFCKIT: HVACIMTR
  • Permanent Magnet Synchronous Motor for TMDSHVMTRPFCKIT: HVPMSMMTR
  • Brushless DC Motor for TMDSHVMTRPFCKIT: HVBLDCMTR


Order Now
Part Number Buy from Texas Instruments Status Host   Current Version   Version Date   Description  

TMDSHVMTRPFCKIT:
High Voltage PFC and Motor Control Developer's Kit

$699.00(US$)


ACTIVE PC   1.1   12/7/2009   Easy, open source way to evaluate Piccolo or Delfino microcontroller and TI analog in a high voltage environment  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 21 05 Feb 2011 8,671
Solution Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 4037 26 Oct 2012 24,739
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 313 23 Aug 2012 758
WMV 53487 08 Jul 2010 1,702
PDF 744 17 Mar 2010 722

Software (1)

Name Part Number Software Type
controlSUITE  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules (3)

Name Part Number Tool Type
AC Induction Motor for TMDSHVMTRPFCKIT  HVACIMTR  Evaluation Modules & Boards 
Brushless DC Motor for TMDSHVMTRPFCKIT  HVBLDCMTR  Evaluation Modules & Boards 
Permanent Magnet Synchronous Motor for TMDSHVMTRPFCKIT  HVPMSMMTR  Evaluation Modules & Boards 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C2000 Applications, Development Tools for C2000, C2000 06 Sep 2012 12:00 AM 88,113
C2000, Code Composer Studio v5, C2000 281x, Development Tools for C2000 20 Dec 2011 12:00 AM 40,058
Development Tools for C2000, FAQ, Compiler, C2000 02 May 2013 12:00 AM 43,957
Development Tools for C2000, C2000 28 Jan 2013 12:00 AM 14,717
C2000 281x, C2000, Code Composer Studio v4, Development Tools for C2000 22 Aug 2011 12:00 AM 91,717

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number