HV Phase Shifted Full Bridge Developer's Kit Status: ACTIVE

TMDSHVPSFBKIT

Description/Features

Technical Documents

Support & Community

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

The C2000TM High Voltage Phase Shifted Full Bridge Developer’s Kit is designed to show users how to quickly implement a digitally controlled phase shifted full bridge topology DC/DC converter. This design also supports Peak Current Mode Control with Slope Compensation, requiring no external circuitry. This is a HIGH VOLTAGE kit intended to support voltage levels that are commonly used in end equipment designs, and gives designers the opportunity to experiment with multiple control methods. This kit is an excellent companion to the primary side TMDSHVBLPFCKIT and TMDSHVPFCKITs providing a complete evaluation platform for power factor corrected AC input stages to a high efficiency DC/DC output stage. The EVM also features onboard USB JTAG emulation, requiring no external JTAG emulator. The EVM is based around the Piccolo F28027 microcontroller*. A Quick Start Guide is included to quickly begin experimentation. Also included with the kit is controlSUITE, as well as a 32KB limited version of CCS V4 and full hardware and software documentation.

*Note: The Piccolo F28027 daughter board included with this kit is non-standard and is not compatible with other C2000 controlCARD-based kits.

Interested in hands-on digital power training? Register for the Digital Power Three-Day Workshop by Biricha Digital Power Ltd.

Features
  • High Voltage Phase Shifted DC/DC converter controlCARD based EVM
  • Supports Peak Current Mode Control with Slope Compensation
  • Quick Start Graphical User Interface
  • 380-400V DC input, 500 watt 12V regulated DC output
  • Multiple feedback methods for experimentation
  • Lossless current sensing circuit for fault protection
  • Onboard USB JTAG emulation
  • Open source hardware and software with full documentation
  • Detailed lab and discussion of PSFB Principles.

  • What's Included

    • F28027 MCU-based daughter card (non-standard)*
    • HV Phase Shifted Full Bridge Development Kit
    • Software Installation CD


    Order Now
    Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

    TMDSHVPSFBKIT:
    HV Phase Shifted Full Bridge Developer's Kit

    $550.00(US$)


    Pricing may vary.



    ACTIVE
    Contact a Distributor  
    Technical Documents
    White Papers (1)
    Title Abstract Type Size (KB) Date Views
    PDF 1705 22 Jun 2012 3,121
    More Literature (2)
    Title Abstract Type Size (KB) Date Views
    PDF 502 09 May 2011 1,638
    PDF 447 06 Jul 2009 2,130

    Design Kits & Evaluation Modules (1)

    Name Part Number Tool Type
    TMS320F28335 controlCARD  TMDSCNCD28335  Daughter Cards 

    TI Devices (3)

    Part Number Name Product Family
    TMS320F28027  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
    TMS320F28035  Piccolo Microcontroller  C2000 32-bit Real-time Control MCUs 
    TMS320F2808  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
    Support and Community

    TI E2E™ Community

    TI E2E Community

    As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

    Customer Tags Help

    Most Popular Tags for TMDSHVPSFBKIT:

    View All Tags