C2000 2 Phase Interleaved Power Factor Correction Kit with integrated power metering
TMDSILPFCKIT
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDSILPFCKIT is a DIMM100 controlCARD based motherboard evaluation module which uses Piccolo F28035.  The 2-Phase interleaved power factor correction kit is intended for designers working on high power AC to DC rectification systems. This kit features full digital control of PFC power stage, and supports 95-260Vrms (AC) input, with a 400VDC / 700W output. Complete documentation of the kit includes schematics and user’s guide, as well as software packages for adaptive current control loops, non-linear voltage control loops, over-voltage protection, soft-start and inrush current limiting. Also included is software to implement input RMS current, voltage, power and frequency measurements.

This board achieves a PF of 0.99 at 200 KHz switching frequency, and a THD of 1.5% at full load.

Calibrated Input power metering results are +/-1% from 10% to 100% load.

Features

Hardware Features

  • Full digital control of dual interleaved PFC topology
  • Worldwide voltage input (95VAC to 265VAC)
  • 400VDC Bus operating up to 700 Watts
  • High efficiency and PF with low THD
  • Isolated JTAG to maximize safety
  • Hardware Files are in controlSUITE at development_kits\ILPFC_v1.3

Software Features

  • Free download of Code Composer Studio IDE
  • Free download of controlSUITE for device drivers and example projects
  • Low CPU loading
  • Input power metering for RMS current, Voltage, power and frequency measurement
  • Adaptive current control loops, non-linear voltage mode control loops, over-voltage protection, soft-start and inrush current limiting
  • Software to implement input RMS current, voltage, power and frequency measurements

Get Started

  • Follow the Quick Start Guide included in the kit
  • Or included in controlSUITE at C:\ti\controlSUITE\development_kits\ILPFC_v1.3

What's Included


Take your C2000 design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDSILPFCKIT:
C2000 2 Phase Interleaved Power Factor Correction Kit with integrated power metering

$299.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (6)
Title Type Size (KB) Date
PDF 620 19 Dec 2017
Multiple Files   28 Feb 2013
PDF 621 25 Oct 2012
Multiple Files   17 Apr 2012
Multiple Files   14 Mar 2011
Multiple Files   20 Jul 2005
White papers (1)
Title Type Size (KB) Date
PDF 904 02 Feb 2017
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 163 22 Feb 2013

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
HV Bridgeless PFC Developer's Kit  TMDSHVBLPFCKIT  Evaluation Modules & Boards 
HV Resonant LLC Developer’s Kit  TMDSHVRESLLCKIT  Evaluation Modules & Boards 

TI Devices (7)

Part Number Name Product Family
TMS320F28030  C2000™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28031  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 2 MSPS ADC  Microcontrollers (MCU) 
TMS320F28032  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 4.6 MSPS ADC  Microcontrollers (MCU) 
TMS320F28033  C2000™ 32-bit MCU with 60 MHz, 64 KB Flash, 4.6 MSPS ADC, CLA  Microcontrollers (MCU) 
TMS320F28034  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash  Microcontrollers (MCU) 
TMS320F28035  C2000™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU) 
TMS320F28035-EP  C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB Flash, CLA  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles