Power Line Communications Kit for ARIB Frequency Band

(ACTIVE) TMDSPLCKITV4-ARIB

Description & Features

Technical Documents

Support & Training

Order Now



Description

This PLC kit is designed for the development of narrowband PLC systems across the ARIB frequency band (154kHz to 403 kHz). The kit includes a pair of PLC modems each using Texas Instruments’ PLC docking station and SOMPLC-F28M35 System on Module (SOM). The SOMPLC-F28M35 SOM is a single-board design for PLC in the ARIB frequency band. This single hardware design supports several popular PLC industry standards including G3 and IEEE-1901.2. TI develops and provides the complete PLC software stacks along with the SoM. The PLC docking station includes the AC mains line coupling circuitry and system power management.

Features
  • Complete PLC solution for G3 and IEEE-1901.2 across the ARIB frequency band.
  • Flexible hardware reference design suitable for production systems
  • High speed data transmission through Low-Voltage power lines
  • Connects easily with TI PLC Data Concentrator TMDSDC3359 for full network development

What's Included

  • Two modems included per kit
  • TI-supplied firmware for G3 and IEEE-1901.2
  • Zero-config GUI tool to control and test modems


Order Now
Part Number Buy from Texas Instruments or Third Party Status

TMDSPLCKITV4-ARIB:
Power Line Communications Kit for ARIB Frequency Band

$499.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Software (1)

Name Part Number Software Type
G3-PLC Service Node Modem for ARIB  TI-PLC-G3-ARIB-SN  Software Development Kits (SDK) 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Data Concentrator Evaluation Module  TMDSDC3359  Evaluation Modules & Boards 

Reference Designs (2)

Name Part Number Tool Type
PLC Motherboard with AC Mains Line Coupling  TIDA-00192  TI Designs
Power Line Communications (PLC) System-on-Module for ARIB Frequency Band  TIDM-SOMPLC-F28M35  TI Designs

TI Devices (2)

Part Number Name Product Family
AFE032  Power Line Communications Analog Front End  Operational Amplifiers (Op Amps) 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Logic 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki