Power Line Communications Kit for CENELEC Frequency Band

(ACTIVE) TMDSPLCKITV4-CEN

Description & Features

Technical Documents

Support & Training

Order Now



Description

This PLC kit is designed for the development of narrowband PLC systems across the CENELEC frequency bands (35 kHz-121kHz). The kit includes a pair of PLC modems each using Texas Instruments’ PLC docking station and SOMPLC-F28PLC83 System on Module (SOM). The SOMPLC-F28PLC83 SOM is a single-board design for PLC in the CENELEC A frequency band. This single hardware design supports several popular PLC industry standards including G3 and PRIME. TI develops and provides the complete PLC software stacks along with the SoM. The PLC docking station includes the AC mains line coupling circuitry and system power management.

Features
  • Complete PLC solution for G3 and PRIME across CENELEC frequency band.
  • Flexible hardware reference design suitable for production systems
  • High speed data transmission through Low-Voltage power lines
  • Connects easily with TI PLC Data Concentrator EVM (TMDSDC3359) for full network development

What's Included

  • Two modems included per kit
  • TI-supplied firmware for G3 and PRIME
  • Zero-config GUI tool to control and test modems


Order Now
Part Number Buy from Texas Instruments or Third Party Status

TMDSPLCKITV4-CEN:
Power Line Communications Kit for CENELEC Frequency Band

$499.00(USD)

ACTIVE

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (3)
Title Abstract Type Size (KB) Date Views
PDF 714 11 Jun 2015 913
PDF 714 25 Feb 2015 913
PDF 99 14 Mar 2014 218
Design files (1)
Title Abstract Type Size (KB) Date Views
PDF 49 11 Sep 2015 271

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Data Concentrator Evaluation Module  TMDSDC3359  Evaluation Modules & Boards 

Reference Designs (2)

Name Part Number Tool Type
PLC Motherboard with AC Mains Line Coupling  TIDA-00192  TI Designs
System on Module for PRIME Power Line Communication (CENELEC Frequency Band)  TIDM-SOMPLC-F28PLC83  TI Designs

TI Devices (4)

Part Number Name Product Family
AFE031  Powerline Communications Analog Front End  Operational Amplifiers (Op Amps) 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Logic 
TMS320F28PLC84  Power Line Communications (PLC) Processors  Real-time Control 
TPS62240  2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package  Step-Down (Buck) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki