Solar Micro Inverter Development Kit

(ACTIVE) TMDSSOLARUINVKIT

Description & Features

Technical Documents

Support & Training

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDSSOLARUINVKIT  is a DIMM100 controlCARD based motherboard evaluation module which uses Piccolo F28035.  This development kit implements a complete grid-tied solar micro inverter. The Solar Micro Inverter Development Kit introduces designers to a fully-suitable MCU for solar micro inverter applications, and guides users seamlessly through the design process and application challenges. Users can evaluate the design initially through a simple graphical interface without the need to dive into code development. When ready to explore in further depth, detailed theory-based documentation guides users step-by-step through the software and hardware implementation by incrementally building from open loop to closed loop operation of the solar micro inverter.

Features

Hardware Features

  • A complete solar-micro-inverter development platform with Isolated DC-DC and DC-AC power stage.
  • Supports panel voltages of 28 to 45V at input. Hence an active clamp fly-back DC/DC converter with secondary voltage multiplier is implemented on the board to enable greater efficiency. 100kHz switching is used.
  • Universal power output at up to 280W for 220VAC and up to 140W for 110VAC, making it suitable for the diverse requirements of worldwide solar markets. Inverter switches at 50kHz.
  • 93 percent peak efficiency and less than four percent total harmonic distortion (THD) provide more power output per solar panel, reducing detrimental heat dissipation and increasing system longevity.
  • The C2000 Piccolo F28035 MCU serves as a high-performance controller for the complete micro inverter system, executing high-frequency control loops for both the DC/DC and DC/AC power stages.
  • Single MCU system implementation offers design simplicity and reduced system cost.
  • Hardware Files are in controlSUITE at development_kits\TMDSSOLARUINVKIT_v100

Software Features

  • Complete software source code, hardware design files and detailed documentation allow designers to see and understand exactly how the design was implemented, creating the foundation to begin their own unique solar power implementations.
  • Firmware for closed current loop for DC-DC and DC-AC with DC bus voltage regulation loop, along with MPPT from panel is provided.
  • Solar and digital power software libraries provide code-optimized building blocks to implement a variety of power topologies and algorithms such as MPPT and Software Phase Locked Loops (PLL), perfect for designing customized solar inverter solutions.

Get Started

  • Follow the Quick Start Guide included in the kit
  • Or included in controlSUITE at C:\ti\controlSUITE\development_kits\TMDSSOLARUINVKIT_v

What's Included

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDSSOLARUINVKIT:
Solar Micro Inverter Development Kit

$850.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (2)
Title Abstract Type Size (KB) Date
PDF 530 27 Jun 2017
PDF 719 12 Nov 2013
User guides (1)
Title Abstract Type Size (KB) Date
PDF 2631 09 Jun 2017
White papers (1)
Title Abstract Type Size (KB) Date
PDF 1764 03 Aug 2012
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
Piccolo TMS320F28035 Isolated controlCARD  TMDSCNCD28035ISO  Evaluation Modules & Boards 

Reference Designs  ( 1 )

Name Part Number Tool Type
Single-Phase Inverter Reference Design With Voltage Source and Grid Connected Modes  TIDM-HV-1PH-DCAC  TI Designs

TI Devices (10)

Part Number Name Product Family
TMS320F28030  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F28031  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28032  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash  C2000 real-time control MCUs 
TMS320F28033  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA  C2000 real-time control MCUs 
TMS320F28034  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash  C2000 real-time control MCUs 
TMS320F28035  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA  C2000 real-time control MCUs 
TMS320F28035-EP  Enhanced Product Piccolo™ 32-bit microcontroller  C2000 real-time control MCUs 
TMS320F28062F  Piccolo™ 32-bit MCU with 90 MHz, FPU, 128 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28068F  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, InstaSPIN-FOC  C2000 real-time control MCUs 
TMS320F28069F  Piccolo™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB Flash, CLA, InstaSPIN-FOC  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs