Solar Micro Inverter Development Kit

(ACTIVE) TMDSSOLARUINVKIT

Description & Features

Technical Documents

Support & Training

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

This development kit implements a complete grid-tied solar micro inverter based around TI’s C2000 Piccolo™ TMS320F28035 microcontroller (MCU). The Solar Micro Inverter Development Kit introduces designers to a fully-suitable MCU for solar micro inverter applications, and guides users seamlessly through the design process and application challenges.

Users can evaluate the design initially through a simple graphical interface without the need to dive into code development. When ready to explore in further depth, detailed theory-based documentation guides users step-by-step through the software and hardware implementation by incrementally building from open loop to closed loop operation of the solar micro inverter.

To learn more about this development kit before purchasing, download controlSUITE, C2000’s software portal, at ti.com/controlsuite. It is completely free and allows users to browse the associated documentation, software, and hardware for this development kit.

Features
  • Implements control of an active clamp fly-back DC/DC converter with secondary voltage multiplier, MPPT and a grid-tied DC/AC inverter, comprising the power conversion stages of the solar micro inverter.
  • Supports panel voltages of 28 to 45V at input as well as universal power output at up to 280W for 220VAC and up to 140W for 110VAC, making it suitable for the diverse requirements of worldwide solar markets.
  • 93 percent peak efficiency and less than four percent total harmonic distortion (THD) provide more power output per solar panel, reducing detrimental heat dissipation and increasing system longevity.
  • The C2000 Piccolo F28035 MCU serves as a high-performance controller for the complete micro inverter system, executing high-frequency control loops for the DC/DC and DC/AC power stages.
  • Single MCU system implementation offers design simplicity and reduced system cost.
  • The C2000 Piccolo F28035 MCU operates the inverter at a high PWM frequency, 100 KHz, to reduce harmonic distortion and lower passive component costs.
  • Integrated features of the C2000 Piccolo F28035 MCU enable efficient control of each power stage: 4.6 MSPS 12-bit ADC, low latency C28x real-time processing core and feature-packed, 150 ps high-resolution PWM modules.
  • Complete software source code, hardware design files and detailed documentation allow designers to see and understand exactly how the design was implemented, creating the foundation to begin their own unique solar power implementations.
  • Solar and digital power software libraries provide code-optimized building blocks to implement a variety of power topologies and algorithms such as MPPT and Software Phase Locked Loops (PLL), perfect for designing customized solar inverter solutions.

What's Included


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

TMDSSOLARUINVKIT:
Solar Micro Inverter Development Kit

$850.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Application notes (3)
Title Abstract Type Size (KB) Date Views
PDF 530 27 Jun 2017 1,312
PDF 719 12 Nov 2013 411
PDF 437 05 May 2006 1,060
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2631 09 Jun 2017 2,824
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 1764 03 Aug 2012 915
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 1345 23 May 2014 3,217

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules (3)

Name Part Number Tool Type
Concerto-based Solar Explorer Development Kit  TMDSSOLARCEXPKIT  Evaluation Modules & Boards 
High Voltage Isolated Solar MPPT Developers Kit  TMDSHVMPPTKIT  Evaluation Modules & Boards 
Piccolo-based Solar Explorer Development Kit  TMDSSOLARPEXPKIT  Evaluation Modules & Boards 

Reference Designs (1)

Name Part Number Tool Type
Single-Phase Inverter Reference Design With Voltage Source and Grid Connected Modes  TIDM-HV-1PH-DCAC  TI Designs

TI Devices (38)

Part Number Name Product Family
TMS320F28020  Piccolo Microcontroller  Real-time Control 
TMS320F280200  Piccolo Microcontroller  Real-time Control 
TMS320F28021  Piccolo Microcontroller  Real-time Control 
TMS320F28022  Piccolo Microcontroller  Real-time Control 
TMS320F280220  Piccolo Microcontroller  Real-time Control 
TMS320F28023  Piccolo Microcontroller  Real-time Control 
TMS320F280230  Piccolo Microcontroller  Real-time Control 
TMS320F28026  Piccolo Microcontroller  Real-time Control 
TMS320F280260  Piccolo Microcontroller  Real-time Control 
TMS320F28026F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28027  Piccolo Microcontroller  Real-time Control 
TMS320F280270  Piccolo Microcontroller  Real-time Control 
TMS320F28027F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28030  Piccolo Microcontroller  Real-time Control 
TMS320F28031  Piccolo Microcontroller  Real-time Control 
TMS320F28032  Piccolo Microcontroller  Real-time Control 
TMS320F28033  Piccolo Microcontroller  Real-time Control 
TMS320F28034  Piccolo Microcontroller  Real-time Control 
TMS320F28035  Piccolo Microcontroller  Real-time Control 
TMS320F28050  Piccolo Microcontroller  Real-time Control 
TMS320F28051  Piccolo Microcontroller  Real-time Control 
TMS320F28052  Piccolo Microcontroller  Real-time Control 
TMS320F28053  Piccolo Microcontroller  Real-time Control 
TMS320F28054  Piccolo Microcontroller  Real-time Control 
TMS320F28055  Piccolo Microcontroller  Real-time Control 
TMS320F28062  Piccolo Microcontroller  Real-time Control 
TMS320F28062F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28063  Piccolo Microcontroller  Real-time Control 
TMS320F28064  Piccolo Microcontroller  Real-time Control 
TMS320F28065  Piccolo Microcontroller  Real-time Control 
TMS320F28066  Piccolo Microcontroller  Real-time Control 
TMS320F28067  Piccolo Microcontroller  Real-time Control 
TMS320F28068  Piccolo Microcontroller  Real-time Control 
TMS320F28068F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28068M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 
TMS320F28069  Piccolo Microcontroller  Real-time Control 
TMS320F28069F  Piccolo Microcontroller with InstaSPIN-FOC  Real-time Control 
TMS320F28069M  Piccolo Microcontroller with InstaSPIN-MOTION  Real-time Control 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki