C5502 eZdsp Development Kit
TMDX5502EZDSP
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The C5502 eZdsp Development Tool is compact, very affordable and offers easy development. The low cost USB-powered DSP development tool which includes all the hardware and software needed to evaluate the industry’s lowest power 16-bit DSP provides more evaluation options such as USB2.0 and SD interface. The USB port provides enough power to operate the ultra-low-power C5502 so no external power supply is required. This tool has embedded XDS100 emulator for full source level debug capability and supports Code Composer Studio™ Integrated Development Environment (IDE) - v4 and eXpressDSP™ software which includes the DSP/BIOS™ kernel. The full contents of the Development Tool include: C5502 eZDSP board Code Composer Studio IDE v4. Ordering Information: Available today for USD $90 with 6-8 weeks lead time.

Features
Key features and benefits
  • Affordable evaluation and development platform
    • Low-cost eZdsp kit
    • On-board emulation – saves cost of external JTAG emulator
    • Full-featured Code Composer Studio IDE v4 license – for complete application development
  • Ease of use and faster time-to-market
    • Small form factor – about the size of a credit card
    • USB-powered
    • On-board emulation – does not need external JTAG emulator
    • Integrated peripherals and devices for quick system evaluation
    • Freely downloadable Chip Support Library, Image library and DSPLIB suite of optimized C-callable signal processing kernels for code development in C high-level language
    • Included sample code, drivers and Board Support Package
  • Low-power 16-bit DSP
    • TMS320C5502 with 300 MHz or 600 MMACS performance
    • Integration of a range of on-chip peripherals to address a number of application areas
Software
  • Designers can readily target the TMS320C5502 DSP through TI's robust and comprehensive Code Composer Studio development platform, including:
    • A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, integrated CodeWright editor with CodeSense technology for faster code creation, data visualization, a profiler and a flexible project manager
    • DSP/BIOS(TM) real-time kernel
    • Chip Support Library

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status Host   OS   Current Version   Version Date  

TMDX5502EZDSP:
C5502 eZdsp Development Kit

$89.00(USD)


Pricing may vary.



ACTIVE PC   Win 95, 98, NT   v1.0   13 APR 2011  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 130 11 Feb 2011

TI Devices (2)

Part Number Name Product Family
TMS320VC5501  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 
TMS320VC5502  Fixed-Point Digital Signal Processor  Digital signal processors (DSP) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles