Piccolo F2805x Experimenter Kit

(ACTIVE) TMDXDOCK28055

Description & Features

Technical Documents

Support & Training

Order Now



Description

TMDXDOCK28055 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2805x series. The Docking Station provides power for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.

Features

Hardware Features

  • TMDXCNCD28055ISO: TMS320F28055 DIMM100 based controlCARD
  • Docking Station with DIMM100 controlCARD female connector
    • Header pin access to key device signals
    • Perforated area for prototyping
    • Powered by USB cable or 5V supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28055ISO

 

Software Features

 

Get Started


What's Included

  • TMDXCNCD28055ISO Piccolo F28055 controlCARD
  • DIMM100 Docking Station baseboard
  • USB Cable (Type-A Plug to Type-B Plug)


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDXDOCK28055:
Piccolo F2805x Experimenter Kit

$115.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

Design Kits & Evaluation Modules  ( 2 )

Name Part Number Tool Type
Piccolo F2805x Isolated USB controlCARD  TMDXCNCD28055ISO  Daughter Cards 
controlCARD with Piccolo TMS320F28054MPNT, InstaSPIN-FOC and InstaSPIN-MOTION enabled  TMDSCNCD28054MISO  Evaluation Modules & Boards 

TI Devices (6)

Part Number Name Product Family
TMS320F28050  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  C2000 real-time control MCUs 
TMS320F28051  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs  C2000 real-time control MCUs 
TMS320F28052  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs  C2000 real-time control MCUs 
TMS320F28053  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA, PGAs  C2000 real-time control MCUs 
TMS320F28054  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, PGAs  C2000 real-time control MCUs 
TMS320F28055  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA, PGAs  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs