AM17x Evaluation Module
TMDXEVM1707
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

View   View AM17x Evaluation Module

The AM17x Evaluation Module (EVM) is full-featured application development kit for evaluating the functionality of Texas Instruments' highly integrated, energy-efficient AM1707 and AM1705 applications processors.

The AM1707 and AM1705 processors are ideal for applications in the industrial, portable medical, communications, and consumer markets. The AM1707 and AM1705 provide a single development environment that allows customers to evaluate and exercise all the peripherals that this family boasts.

Features

The AM17x EVM Kit includes application baseboard, touch-screen LCD, accessories, and software required to immediately begin development work. The kit contents include:

  • Processor
    • ARM926EJ-S processor operating up to 456 MHz
    • 64 MB SDRAM
  • Software and Tools
    • Open source Linux Board Support Package(BSP)
    • U-Boot (bootloader/monitor)
    • Code Composer Studio (CCStudio) v4.1
    • Board Support Library (BSL) sample programs
    • Peripheral drivers (web download)
  • LCD Display
    • Integrated LCD, touch, and backlight
  • Audio
    • Stereo input and output connectors
    • TLV320AIC3106 audio codec
  • Network/USB/Serial Connectors
    • Baseboard RJ-45 Ethernet jack connector
    • One USB 2.0 high-speed On-the-Go interface
    • One USB 1.1 full-speed host
    • 115.2kbps RS-232 debug serial port
  • PC Card Expansion
    • MMC/SD card
  • Debug
    • Connectors for JTAG interface
  • Cables
    • Null-modem serial cable
    • Ethernet crossover cable
    • USB A to mini-B cable
    • 5 volt power supply with power adapters (Europe, Japan, UK, and US)
  • Mechanical Specs
    • RoHS compliant

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status Host   OS   Current Version   Version Date  

TMDXEVM1707:
AM17x Evaluation Module

$845.00(USD)


Pricing may vary.



ACTIVE N/A   DSP/BIOS   v1.0   16 APR 2010  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 4887 12 Jul 2010
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (2)

Name Part Number Software Type
Linux Software Development Kit (SDK) for AM1x Microprocessors  LINUXSDK-AM1X  Software Development Kits (SDK) 
Windows® Embedded Compact/CE SDK - ARM9™-based AM18x, OMAP-L13x Processor  WINCESDK-AM1XOMAPL1X  Software Development Kits (SDK) 

TI Devices (2)

Part Number Name Product Family
AM1705  Sitara Processor: ARM9, SDRAM, Ethernet  Sitara processors 
AM1707  Sitara Processor: ARM9, SDRAM, Ethernet, Display  Sitara processors 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles