DM388 DaVinci Digital Media Processor Evaluation Module
TMDXEVM388
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon Download - PDF Icon

Description

The DM38x Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of the DM38x Digital Media Processors and begin building digital video applications such as IP security cameras, action cameras, drones, video doorbells, car digital video recorders and other digital video products.  The Digital Video Evaluation Module (DVEVM) allows developers to write production-ready application code for the ARM and provides access to the HDVICP coprocessor core through APIs for the DM385 and DM388 digital media processors.

Features
  • DM388 digital media processor-based development board with 2Gb DDR3
  • Video capture and output of NTSC or PAL signals via component I/O
  • HDMI video output
  • CSI2 and parallel camera input
  • PCIe, SATA 2x, ethernet 2x, USB x2, audio, SD-card slot

What's Included

  • Power cord
  • uSD card
  • Serial UART cable
  • Ethernet cable
  • USB SD card reader
  • Warranty card
  • Quick start guide

Order Now
Part Number Buy from Texas Instruments or Third Party Status

DM38X-IPNC-RDK:
IPNC RDK Software for TMDXEVM388



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 6569 20 Sep 2016
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 27589 08 Sep 2016

TI Devices (42)

Part Number Name Product Family
CDCM61002  1:2 Ultra Low Jitter Crystal-In Clock Generator  Clocks & timing 
CDCV304  General Purpose and PCI-X 1:4 LVCMOS Clock Buffer  Clocks & timing 
CSD16406Q3  25V, N ch NexFET MOSFET™, single SON3x3, 7.4mOhm  MOSFETs 
DM385  DaVinci Digital Media Processor  Digital signal processors (DSP) 
DM388  DaVinci Digital Media Processor  Digital signal processors (DSP) 
INA226  36V, Bi-Directional, High Accuracy, Low-/High-Side, I2C Out Current/Power Monitor w/Alert  Current sense amplifiers 
MAX3221  3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver  Interface 
MSP430F2132  16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI  Microcontrollers (MCU) 
PCF8575  Remote 16-Bit I2C and SMBus I/O Expander with Interrupt Output  I2C 
SN74ALVC125  Quadruple Bus Buffer Gates With 3-State Outputs  Buffer/driver 
SN74CB3Q3257  4-Channel, 2:1 Switch with 5V Tolerant I/Os  Switches & multiplexers 
SN74CB3Q3306A  Dual FET 2.5-V/3.3-V Low-Voltage, High-Bandwidth Bus Switch  Switches & multiplexers 
SN74CB3T16210  20-Bit FET Bus Switch 2.5-V/3.3-V Low-Voltage Bus Switch with 5-V-Tolerant Level Shifter  Switches & multiplexers 
SN74CBTLV1G125  Low-Voltage Single FET Bus Switch  Switches & multiplexers 
SN74CBTLV3125  4-Channel, 1:1 Switch with Power-Off Protection  Switches & multiplexers 
SN74CBTLV3245A  3.3V 8-Channel 1:1 Bus Switch  Switches & multiplexers 
SN74LV21A  Dual 4-Input Positive-AND Gate  Gate 
SN74LVC1G02  Single 2-Input Positive-NOR Gate  Gate 
SN74LVC1G04  Single Inverter  Buffer/driver 
SN74LVC1G08  Single 2-Input Positive-AND Gate  Gate 
SN74LVC1G125  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver 
SN74LVC1G126  Single Bus Buffer Gate With 3-State Outputs  Buffer/driver 
SN74LVC1G139  2-Line-to-4-Line Decoder  Specialty logic 
SN74LVC1G32  Single 2-Input Positive-OR Gate  Gate 
SN74LVC2G06  Dual Inverter Buffer/Driver with Open-Drain Output  Buffer/driver 
SN74LVC2G08  Dual 2-Input Positive-AND Gate  Gate 
SN74LVC2G125  Dual Bus Buffer Gate with 3-State Outputs  Buffer/driver 
TCA4311A  Hot swappable 2-wire bus buffers  I2C 
THS7360  6-Channel Video Amplifier with 3-SD and 3-SD/ED/HD/Full-HD Filters and High Gain  Special function amplifiers 
TLV320AIC3106  Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP Amplifier and Enhanced Digital Effects  Audio converters 
TLV431A  1% Accuracy Low-Voltage Adjustable Precision Shunt Regulator  Voltage references 
TPD12S016  Value-Line HDMI Companion Chip for Portable Applications  Interface 
TPD2E001  Low-Capacitance 2-Channel +/-15kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection 
TPD2E007  2-Channel ESD Protection Array for AC Signal Data Interface  Circuit protection 
TPD4E001  Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection 
TPD7S019  7-Channel Integrated ESD Solution for VGA Port With Integrated Level Shifter and Matching Impedance  Circuit protection 
TPS2065  Single 1A Current-Limited, Power-Distribution Switches for USB Applications  Power management 
TPS51116  Complete DDR, DDR2, DDR3, DDR3L, LPDDR3 and DDR4 power solution synchronous buck controller, 3A LDO  Power management 
TPS65232A2  Wide input voltage power management IC (PMIC) in a HTSSOP package  Power management 
TPS65911  Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC  Power management 
TPS717  150mA, High PSRR, Low Quiescent Current, Low Noise LDO  Power management 
TPS769  10-V, 100-mA, Low Iq, Low-Dropout Linear Regulator  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles