TMS320C6455 Evaluation Module Status: ACTIVE

TMDXEVM6455

Description/Features

Technical Documents

Support & Community

Order Now


See Also

View all related products


Description

The C64+™ Evaluation Module (EVM) developed jointly with Spectrum Digital features two 1 GHz TMS320C6455 DSPs connected via Serial Rapid IO™ (sRIO™). The EVM includes the sRIO bus interface offering a complete, easy-to-use multiprocessor C6455 DSP development system with sRIO communications connectivity to third party tools, FGPAs, sRIO switches and sRIO equipped embedded processors.

The kit includes a standard 14 pin JTAG interface as well as the high density 60-pin interface for advanced emulation and is fully compatible with TI’s Code Composer Studio Integrated Development Environment.

The EVM board features two C6455’s on the EVM connected via industry standard ATCA AMC connector. The AMC connector on Base Board allows 3rd party sRIO expansion cards plus a design reference file is included to speed development (schematic and layout files).

Ordering Information: TMDXEVM6455 includes a standard US power cord, TMDXEVM6455-0E version includes both UK & European power cords.

Features

 The EVM features two TMS320C6455 DSPs and is designed for products that require the highest performing DSPs. The C6455 is based on the high performing TMS320C64x+ DSP platform designed to needs of high-performing memory intensive applications such as networking, video, imaging, and most multi-channel systems. Other hardware features of the TMS320C6455 EVM board include:

DSP & Memory:
  • Two 1 Ghz C6455 DSPs
  • 256MB DDR2 500MHz and 8MB Flash

Connectivity:
  • Conforms to TI Standard, same format as C6415

DSP A:
  • EMIF(32bit data) & McBSP0 to Connector1
  • HPI/PCI to Connector2

DSP B:
  • UTOPIA2 to Connector3

Networking:
  • 2 C6455 Connected via Serial RapidIO
  • All 4 links supported between DSP A & DSP B
  • 2 Ethernet PHY’s supported
  • DSP A: 10/100 via MII
  • DSP B: 10/100/1000 via RGMII

Audio:
  • High-quality 24-bit stereo codec

Emulation:
  • JTAG Support on both DSPA & DSPB
  • On-board standard 14-pin IEEE JTAG interface
  • On-board 60-pin high density JTAG interface

The C6455 EVM is fully compatible with TI’s robust and comprehensive Code Composer Studio™ Inegrated Development Environment.

Board Support Library (BSL)

Board Support Library – The Board Support Library (BSL) provides a C-language interface for configuring and controlling all on-board devices. The library consists of discrete modules that are built and archived into a library file. Each module represents an individual application program interface (API) and is referred to simply as an API module. The module granularity is structured so each device is implemented in an individual API module. The goal of the BSL is to provide a level of hardware abstraction and software standardization that improves development time and portability. The BSL source code is available in the lib directory along with the library itself. You may extend or modify the source code and build your own version of the library. You can also include the BSL source files directly into your application for greater control.

Example code with full source for:

  • Power On Self Test – POST – This is typically already programmed into flash memory on the board, so it runs on boot.
  • Sample application – LED Blink Example (2 versions)– blinks LED #0 using BSL calls
  • Sample application for AIC23 codec – Uses BSL to generate a 1KHz sine wave

What's Included:

The EVM software and support includes:

  • Chip Support Libraries (CSL) 3.x APIs
  • Example Programs and Documentation
  • MSGQ support enables abstracted inter-processor communications for Message Passing functionality
  • Message Queue Transport Driver with source
  • MSGQ example code with source
  • Register Layer CSL source code for sRIO endpoint setup
  • Functional and Register Layer CSL support for sRIO Direct I/O support


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Host   OS   Current Version   Version Date   Description  

TMDXEVM6455:
C6455 Evaluation Module

Pricing may vary.

ACTIVE PC   N/A   v3.20   FEB-28-2006   TMDSEVM3730 EVM enables developers to start evaluating AM37x or DM37x ARM Cortex-A8 processors.  
Contact a Distributor  
Technical Documents
TI Wikis (1)
Title Date
TI Embedded Processors Wiki 19 Oct 2012
Third Party Documents (1)
Title Date
Technical Documentation & Schematics for C6455 EVM - from Spectrum Digital Inc. 24 Mar 2011
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1685 28 Mar 2012
Application Notes (1)
Title Abstract Type Size (KB) Date Views
PDF 343 23 Dec 2005 811
User Guides (19)
Title Abstract Type Size (KB) Date Views
PDF 1279 11 Jul 2011 3,877
PDF 1020 01 Jul 2011 1,023
PDF 347 03 Jun 2011 1,664
PDF 353 02 Jun 2011 836
PDF 1484 03 Feb 2011 819
PDF 670 08 Nov 2010 1,065
PDF 365 12 Aug 2010 1,046
PDF 944 03 Aug 2010 2,706
PDF 481 30 Jul 2010 757
PDF 256 08 Dec 2009 825
PDF 261 28 Oct 2009 637
PDF 601 11 Feb 2009 1,755
PDF 120 02 Dec 2008 723
PDF 337 18 Jul 2007 745
PDF 663 14 Dec 2006 3,792
PDF 498 02 May 2006 597
PDF 168 23 Dec 2005 769
PDF 196 23 Dec 2005 558
PDF 262 23 Dec 2005 664

Software (1)

Name Part Number Software Type
TMS320C6455 DSP Starter Kit (DSK)  TMDXDSK6455  Software Codecs 

Development Tools (2)

Name Part Number Tool Type
XDS560 Class High Speed Emulators  XDS560  JTAG Emulators/ Analyzers 
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 

TI Devices (1)

Part Number Name Product Family
TMS320C6454  Fixed-Point Digital Signal Processor  Fixed-point 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   12 Nov 2013  -  15 Nov 2013  
In-Person   01 Oct 2013  -  04 Oct 2013  
In-Person   14 May 2013  -  17 May 2013  
Recorded Content   On Demand  
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

Most Popular Tags for TMDXEVM6455:

View All Tags