Piccolo F2805x High Voltage Motor Control Developer's Kit TMDXHVMTRKIT5X (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

CAUTION: This equipment operates at high voltages and currents which can result in hazardous electrical shock. Please make sure you understand and follow all necessary safety precautions prior to purchasing and operating.

TMDXHVMTRKIT5X is a DIMM100 controlCARD based motherboard evaluation module.  The High Voltage Motor Control and PFC Developer’s Kit provides a great reference platform to learn and experiment with digital control of high voltage motors with Texas Instruments’ C2000™ 32-bit microcontroller family. This kit is a superb, all-around motor inverter design tool, showcasing control of the most common types of high voltage, three phase motors—including AC induction (ACI), brushless DC (BLDC), and permanent magnet synchronous motors (PMSM). Digital motor control methods are demonstrated, including field oriented control (FOC) using sensorless back-EMF techniques. Users learn design and digital control of a full inverter design from AC input all the way through the motor drive stages and motor control.

To view all available motor control tools, visit the C2000 Tools and Software page

Features

Hardware Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • XDS100v1 USB to JTAG emulation (with additional UART)
  • 3-phase motor inverter stage rated for 1KW loads
  • Two phase interleaved power factor correction stage rated to 750W (no software examples)
  • 85-132 VAC / 170-250 VAC input
  • Isolated CAN communications interface
  • Isolated UART communications interface
  • Isolated USB JTAG emulation
  • Four PWM DACs for observation and debug of system variables through an oscilloscope
  • Over-current protection for PFC stages and inverter stage via MCU PWM trip functionality
  • Includes the following controlCARD
  • Hardware Files are in controlSUITE at development_kits\TMDSHVMTRKIT5X_v1.0

 

Software Features

  • Free download of Code Composer Studio IDE
  • Free download of controlSUITE for additional device drivers
    • Includes full software source for all motor and control types, example projects, and hardware design files
    • Library for latest software observer (eSMO) and high frequency injection initial position detection techniques are also available

 

Get Started

  • Install controlSUITE
  • Launch controlSUITE and navigate the left-hand menu to Development Tools > Motor > Piccolo F2805x High Voltage Motor Control Developer’s Kit > Documentation > Quick Start Guide and follow the instructions in the guide.
  • Use your own motors or recommended versions sold by TI

What's Included

  • Piccolo TMDXCNCD28055ISO controlCARD
  • High Voltage Motor Control Development Board
  • Universal AC Cables
  • USB cable
  • DC Power adapter


Take your C2000 design to the next level

Access the vast collection of hardware, software libraries, and application specific tools with C2000 MCUs to further the learning and development of your own custom solutions.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMDXHVMTRKIT5X:
Piccolo F2805x High Voltage Motor Control Developers Kit

$699.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)

Name Part Number Software Type
controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers  CONTROLSUITE  Software Libraries 

TI Devices (6)

Part Number Name Product Family
TMS320F28050  Piccolo™ 32-bit MCU with 60 MHz, 32 KB Flash  Microcontrollers (MCU) 
TMS320F28051  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs  Microcontrollers (MCU) 
TMS320F28052  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, PGAs  Microcontrollers (MCU) 
TMS320F28053  Piccolo™ 32-bit MCU with 60 MHz, 64 KB Flash, CLA, PGAs  Microcontrollers (MCU) 
TMS320F28054  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, PGAs  Microcontrollers (MCU) 
TMS320F28055  Piccolo™ 32-bit MCU with 60 MHz, 128 KB Flash, CLA, PGAs  Microcontrollers (MCU) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles