2-channel differential 2:1/1:2 20Gbps mux/demux switch evaluation module
TMUXHS4212EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TMUXHS4212 evaluation module (EVM) can be used to evaluate the high-speed bidirectional passive switching performance for USB Type-C™ mux or demux applications supporting USB 3.1 Gen 1 , Gen 2  data rates.  It is also compatible with MIPI DSI/CSI, LVDS, and PCI Express Gen 2 , Gen 3 and Gen 4 interface standards.

Features
  • Simple interface for high-speed signals via SMP connectors
  • Universal banana jacks for external 3.3V power supply
  • Jumpers for easy device configuration
  • Calibration traces for de-embedding the EVM from the TMUXHS4212 during measurement

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TMUXHS4212EVM:
2-channel differential 2:1/1:2 20Gbps mux/demux switch evaluation module

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
User guides (1)
Title Type Size (KB) Date
PDF 524 12 Sep 2019

TI Devices (1)

Part Number Name Product Family
TMUXHS4212  2-channel 16-Gbps 2:1/1:2 differential mux/demux  USB ICs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles