TPA3128D2 2×30-W Class-D Amplifier With Low Idle Power Dissipation Evaluation Module
TPA3128D2EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPA3128D2EVM allows for the evaluation of the TPA3128D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 30W per channel.  The TPA3128D2 has low idle power loss and helps to extend the battery-life of Bluetooth/Wireless speaker and other battery powered audio system.  The evaluation module is populated with only 1 TPA3128D2 device. It operates from a single power supply from 4.5V to 26V.  The TPA3128D2 devices are fully protected against faults with short-circuit protection and thermal protection with an auto recovery feature.

The TPA3128D2 device supports Parallel BTL Mode and Mono-Channel Mode.

Features
  • Supports Multiple Output Configurations
    • 2 × 30 W Into a 8Ω- BTL Load at 24 V
    • 65W Into a 2Ω- PBTL Load at 18 V
  • Wide voltage range:  4.5V to 26V
  • Efficient Class-D Operation
    • Up to 90% power efficiency combined with low idle loss
    • Adapative modulation schemes based on output power
  • Supported with user's guide and easy-to-use EVM
  • 300-KHz to 1.2-MHz switching frequency
  • AM avoidance
  • Programmable power limit
  • 4 different gain settings under master or slave mode

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPA3128D2EVM:
TPA3128D2 2×30-w Class-D Amplifier With Low Idle Power Dissipation Evaluation Module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1851 06 Dec 2016
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 1004 30 Jan 2017

TI Devices (1)

Part Number Name Product Family
TPA3128D2  30-W stereo, 60-W mono, 4.5- to 26-V, analog input Class-D audio amplifier w/ low idle current  Audio amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles