TPA3138D2 Inductor-Free 10W Stereo (BTL) Class-D Audio Amplifier Evaluation Module
TPA3138D2EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPA3138D2EVM allows for the evaluation of the TPA3138D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 10W per channel. The evaluation module is populated with only 1 TPA3138D2 device. It operates from a single power supply from 4.5V to 14.4V. The TPA3138D2 utilizes advanced EMI suppression technology with spread spectrum control which enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for the system cost reduction. The TPA3138D2 devices are fully protected against faults with short-circuit protection and thermal protection with an auto recovery feature.

Features
  • Supports Multiple Output Configurations
    •  2 × 10 W Into a 6-O BTL Load at 1% THD and 12 V
    •  2 × 9 W Into a 8-O BTL Load at 10% THD and 12 V
  • Wide Voltage Range: 4.5 V to 14.4 V
  • Efficient Class-D Operation
    • Up to 90% Power Efficiency Combined With Low Idle Loss
    • Advanced Modulation Schemes
  • Programmable Power Limit

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPA3138D2EVM:
TPA3138D2 Inductor-Free 10W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Application notes (1)
Title Type Size (KB) Date
PDF 781 27 Jul 2018
User guides (1)
Title Type Size (KB) Date
PDF 536 05 Dec 2017
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPA3138D2  10-W stereo, 18.5-W mono, 3.5- to 14.4-V, analog input Class-D audio amplifier w/ inductor free  Audio amplifiers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles