TPA6030A4EVM

TPA6030A4 Evaluation Module (EVM)

TPA6030A4EVM

Order now

Overview

The TPA6030A4 is a 3-W stereo audio power amplifier designed for 12V applications with a 16-Ohm minimum speaker impedance. Features including DC volume control and integrated stereo headphone drive make this device ideal for 15" to 17" audio enhanced flat panel displays.

Designers can quickly evaluated the sound quality and verify specifications in their application with the TPA6030A4EVM. In addition, the TPA6030A4EVM User's Guide contains the schematic, layout and bill of materials that can be used as a reference design.

Features
  • 3-W stereo output drive into 16-ohm speakers from a 12-V supply
  • DC volume control
  • Stereo headphone drive
  • Differential inputs
  • Depop circuitry
  • Surface mount package
Speaker amps
TPA6030A4 3-W, stereo, 7.0- to 15.0- V, analog input Class-AB audio amplifier
Download View video with transcript Video

Order & start development

Evaluation board

TPA6030A4EVM — TPA6030A4 Evaluation Module (EVM)

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPA6030A4EVM - User Guide (Rev. A) 04 Nov 2002
Certificate TPA6030A4EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos