TPA6304-Q1 2.1-MHz analog input 4-Ch automotive Class-D audio amplifier evaluation module
TPA6304Q1EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Important Note

TPA6304Q1EVM is a prototype evaluation module and is available in limited quantities.

TPA6304Q1EVM user guide and full data sheet are available. Request now

View all related products


Description

The TPA6304-Q1 evaluation module showcases the industry's smallest 2.1-MHz 4-channel Analog Input Class-D Audio solution for Automotive Infotainment applications. TPA6304-Q1’s 2.1-MHz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. The device provides four channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4-V power supply. TPA6304-Q1’s wide supply voltage capabilities, from 4.5-V to 18-V, makes it ideal for head unit and external amplifier systems while delivering top-of-the-line performance during start-stop low voltage transient events. TPA6304-Q1 integrates I2C diagnostics and protection to match and surpass the highest standards for automotive quality and reliability. TPA6304-Q1 EVM features: USB and Analog Input options and On-board USB-I2C controller for GUI driven EVM evaluation.

Features
  • 2.1-Mhz switching frequency
  • 4-channel Analog input Class-D automotive audio amplifier
  • 27-W/Ch at 10% THD+N into 4-Ω with a 14.4-V supply
  • 45-W/Ch at 10% THD+N into 2-Ω with a 14.4-V supply
  • I2C diagnostics and protection

Order Now
Part Number Buy from Texas Instruments or Third Party Status

TPA6304Q1EVM:
TPA6304-Q1 2.1-MHz analog input 4-Ch automotive Class-D audio amplifier evaluation module

$299.00(USD)



ACTIVE

TPA6304-SW :
TPA6304 Software

Free



ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

TI Devices (7)

Part Number Name Product Family
CDCE913  Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs  Clocks & timing 
LM1086  1.5-A, 29-V, linear voltage regulator  Power management 
SN74AVC2T244  Dual-Bit Dual-Supply Bus Transceiver  Voltage level translators 
SN74LVC2G07  Dual Buffer/Driver with Open-Drain Output  Buffer/driver 
TPA6304-Q1  45-W, 2.1-MHz analog input 4-channel automotive Class-D Burr-Brown™ audio amplifier  Audio amplifiers 
TPS3897  Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output  Power management 
TPS62085  3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package  Step-down (buck) regulators 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles