TPD12S015A Evaluation Module
TPD12S015AEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPD12S015A is an integrated HDMI companion chip solution. The device pin mapping matches the HDMI Type D or Type C connector with four differential pairs. This device offers 8 low capacitance ESD clamps allowing HDMI 1.4 data rates. The integrated ESD clamps and resistors provide good matching between each differential signal pair. This provides an advantage over discrete ESD clamp solutions where variations between ESD clamps degrade the differential signal quality. The TPD12S015A provides a regulated 5V output (5VOUT) for sourcing the HDMI power line. The regulated 5V output supplies up to 55mA to the HDMI receiver. The control of 5VOUT and the hot plug detect (HPD) circuitry is independent of the LS_OE control signal and is controlled by the CT_CP_HPD pin. This independent control enables the detection scheme (5VOUT + HPD) to be active before enabling the HDMI link.

Features
  • Conforms to HDMI Compliance Tests without any External Components
  • Supports HDMI 1.4 Data Rate
  • Match Class D and Class C pin mapping
  • Excellent Matching Capacitance (0.05pF) in Each Differential Signal Pair
  • Internal Boost Converter to Generate 5V from a 2.3-5.5V Battery Voltage
  • Auto-direction sensing Level Shifting in the CEC, SDA, and SCL paths
  • Industrial Temperature Range: -40°C to 85°C

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPD12S015AEVM:
TPD12S015A Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 460 17 Jun 2011
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TPD12S015  HDMI Companion Chip with Step-up Converter, I2C Level Shifter, and High-speed ESD Clamps  Interface 
TPD12S015A  HDMI Companion Chip w/ Step-up DC-DC, I2C Level Shifter & High-speed ESD Clamps for Portable Apps  Interface 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles