TPD4E110DPWEVM

TPD4E110 SuperSpeed ESD Protection Evaluation Module

TPD4E110DPWEVM

Order now

Overview

TPD4E110DPWEVM includes 15 TPD4E110DPW’s in various configurations for testing. Eight TPD4E110DPW’s are configured for IEC61000-4-2 compliance testing, two TPD4E110DPW are configured for 4-port S-parameter analysis, and four are configured for USB 3.0 Type A throughput analysis. The EVM also allows the capture of clamping waveforms during an ESD event.

Features
  • Space Saving 0.8mm x 0.8mm DPW package
  • System Level ESD Protection for Low-Voltage IO Interface
  • IEC 61000-4-2 Level 4 ESD protection
  • IO Capacitance: 0.45pF (Typ)
  • DC Breakdown Voltage: 6.5V (Min)
Download View video with transcript Video

Order & start development

Evaluation board

TPD4E110DPWEVM — TPD4E110 SuperSpeed ESD Protection Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPD4E110DPWEVM EU Declaration of Conformity (DoC) 02 Jan 2019
User guide TPD4E110DPW Evaluation Module (Rev. A) 06 Oct 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos