TPS2003C Evaluation Module
TPS2003CEVM-016
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The Texas Instruments TPS2003CEVM-016 evaluation module (EVM) helps designers evaluate the performance of the TPS2003C Dual Channel, Current-Limited, Power-Distribution Switch. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Features
  • Dual-Channel Power Distribution Switch (3.0A)
  • Jumper for the device enable input
  • Screw jack type input and output connectors
  • Fixed constant-current limit thresholds
  • Accurate ±25% current-limit tolerance
  • Fast over-current response: 2 µs (typ.)
  • 70-mΩ(typ.) High-Side N-channel MOSFET
  • Operating Range: 4.5 V to 5.5 V
  • Output discharge when disabled
  • Reverse current blocking
  • Built-in soft start
  • Thermal protection
  • ON/OFF control (Enable)

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS2003CEVM-016:
TPS2003C Evaluation Module

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 317 21 Sep 2011
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TPS2002C  Dual-Channel, Current-Limited, Power-Distribution Switch  Power management 
TPS2003C  Dual-Channel, Current-Limited, Power-Distribution Switch  Power management 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles