The TPS22901/02/02B evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22901/02/02B load switch. This EVM operates over a 1 V to 3.6 V range and provides a continuous output current of up to 110 mA. Additional open resistor and capacitor footprints allow for the use of customer-selected input and output load values. The TPS22901/02/02BEVM accepts a YFP-4 packaged load switch for any of three (3) possible devices: TPS22901, TPS22902, or TPS22902B. These switches have a low threshold enable input, internally controlled slew rate, and ultra-low quiescent/shutdown current. The TPS22902 and TPS22902B also incorporate a 120Ω quick output discharge resistor internally.
Features
- Input voltage range: 1 V to 3.6 V
- 500 mA max output current
- Access to VIN, VOUT, and ON
- Jumpers to select input capacitance, output capacitance and output resistance