TPS22916EVM

TPS22916 5.5V, 2A, 60mΩ on-resistance load switch evaluation module

TPS22916EVM

Order now

Overview

The TPS22916 evaluation module (EVM) is an assembled and tested circuit for evaluating the TPS22916xx load switches. The TPS22916EVM allows the user to apply different input voltages (1.0 V to 3.6 V) under different loading conditions (0 A to 2 A) to the TPS22916xx devices. This evaluation module comes with the TPS22916B, TPS22916C, TPS22916CL, and TPS22916CN devices.

Features
  • TPS22916B, TPS22916C, TPS22916CL, and TPS22916CN devices
  • Input voltage range: 1 V to 5.5 V
  • Input Current Range: 0 A to 2 A
  • Access to the VIN, VOUT, GND, and ON pins
  • On board CIN and COUT capacitors
Load switches
TPS22916 5.5-V, 2-A, 60-mΩ, 10-nA leakage load switch with output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22916EVM — TPS22916 5.5V, 2A, 60mΩ on-resistance load switch evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS22916 Load Switch Evaluation Module 23 Jun 2017
Certificate TPS22916EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos