TPS22920EVM-002 Evaluation Module for Ultra-Low rON, 4A Single Ch Load Sw w/Turn On
TPS22920EVM-002
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS22920EVM-002 (EVM) is a fully assembled and tested circuit for evaluating the TPS22920 Ultra-Low rON, 4A Single Channel Load Switch with Controlled Turn On. The EVM allows the designer to apply different input voltages (0.75V-3.6V) under different loading conditions (0-4A) to the TPS22920. Output, input and switching waveforms can be monitored on the EVM. Different input and output capacitors can be evaluated as well.

Features
  • Integrated Single Load Switch
  • Input Voltage Range: 0.75-V to 3.6-V
  • Ultra-Low ON-Resistance
  • Ultra-Small CSP-8 package 0.9mm x 1.9mm, 0.5mm pitch
  • 4-A Maximum Continuous Switch Current
  • Shutdown Current < 3-uA
  • Low Threshold Control Input
  • Controlled slew- rate to avoid inrush current
  • Quick Output Discharge Transistor

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS22920EVM-002:
Evaluation Module for TPS22920 Ultra-Low rON, 4A Single Channel Load Switch with Controlled Turn On

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 505 15 Aug 2013
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS22920  3.6-V, 4-A, 5.3mΩ load switch with quick output discharge  Power switches 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles