TPS22925EVM 3.6V, 3A, 9mΩ Load Switch Evaluation Module
TPS22925EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPS22925EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22925 load switch. The EVM allows the user to apply different input voltages (0.65V to 3.6V) under different loading conditions (0A to 3A) to the TPS22925. Output, input and switching waveforms can be monitored on the EVM.

Features
  • Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  • VIN input voltage range: 0.65V to 3.6V
  • 3A maximum continuous switch current operation
  • On-board CIN and COUT capacitors
  • 24mm2 load switch solution size sampled on this EVM

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS22925EVM:
TPS22925EVM 3.6V, 3A, 9mΩ Load Switch Evaluation Module

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1292 15 Aug 2016
User guides (1)
Title Type Size (KB) Date
PDF 827 04 Jan 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS22925  3.6V, 3A, 9mΩ load switch with reverse current protection and optional quick output discharge  Power switches 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles