TPS22968NEVM

TPS22968N 5.5V, 4A, Dual-Channel Load Switch Evaluation Module

TPS22968NEVM

Order now

Overview

The TPS22968N device is a dual channel load switch with an operating voltage range of 0.8 V to 5.5 V. Each channel is capable of handling a continuous currents of 4 A. The TPS22968N device is demonstrated using the TPS22968NEVM module. The dual load switch device can be configured in either a dual switch configuration or a parallel switch configuration using the TPS22968NEVM.

Features
  • External capacitors for configurable rise time
  • Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  • High current connection terminals available for 4-A maximum continuous switch current operation
  • VIN input voltage range: 0.8 V to 5.5 V
  • 6VBIAS voltage range: 2.5 V to 5.5 V
Load switches
TPS22968 2-ch, 5.5-V, 4-A, 25-mΩ load switch with adj. rise time and output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22968NEVM — TPS22968NEVM 5.5V, 4A, Dual Channel Load Switch Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS22968NEVM Dual 4 A Load Switch 05 Oct 2015
Certificate TPS22968NEVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos