TPS22968Q1EVM

TPS22968-Q1 Dual-Channel 4A Automotive Load Switch Evaluation Module

TPS22968Q1EVM

Order now

Overview

The TPS22968Q1 device is a dual switch ultra low Ron device with an operating voltage range of 0.8 to 5.5V. Each switch is capable of handling continuous currents of 4A. The TPS22968-Q1 device is demonstrated using the TPS22968Q1EVM module. The Dual Load Switch device can be configured in either a dual switch configuration or a parallel switch configuration using the TPS22968Q1EVM.

Features
  • External capacitors for configurable rise time
  • Connection points to VIN, VOUT, VBIAS, ON pins as well as SENSE connections for accurate measurement of VIN and VOUT voltages
  • High current connection terminals available for 4A maximum continuous switch current operation
  • VIN input voltage range: 0.8 V to 5.5 V
  • 6VBIAS voltage range: 2.5 V to 5.5 V
Load switches
TPS22968-Q1 2-ch, 5.5-V, 4-A, 27-mΩ, automotive load switch with adj. rise time and output discharge
Download View video with transcript Video

Order & start development

Evaluation board

TPS22968Q1EVM — TPS22968-Q1 Dual-Channel 4A Automotive Load Switch Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS22968Q1EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS22968/68N-Q1 Dual-Channel 5.5-V 4-A 27-mΩ Load Switch EVM User's Guide (Rev. A) 13 Nov 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos