TPS2413 Evaluation Module TPS2413EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS2413EVM is an evaluation module set up to wire-OR two power supplies for redundant power to a load using two TPS2413s and MOSFETs.

Features

The 5 V supply is jumper selected to power VDD on the TPS2413s and the glitch circuit if the control voltage is less than 3 V. The Glitch maker, discussed in the test methods section of the User’s Guide, applies a 1 ohm load to the input supply for 1 ms. This disruption allows the user to scope test points and observe system recovery. The Rset resistor is used to program the turn-off point of the TPS2413.


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS2413EVM:
TPS2413 Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1751 23 Nov 2015
Application notes (1)
Title Type Size (KB) Date
PDF 95 21 Apr 2010
User guides (1)
Title Type Size (KB) Date
PDF 294 02 Jan 2007
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
CSD17501Q5A  30V, N-Channel NexFET™ Power MOSFET with 20 Volt Vgs  MOSFETs 
TPS2412  N+1 and OR-ing Power Rail Controller  Power switches 
TPS2413  N+1 and OR-ing Power Rail Controller  Power switches 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles