TPS25740 Evaluation Module TPS25740EVM-741 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS25740 evaluation module (TPS25740EVM-741) contains evaluation and reference circuitry for the TPS25740, which is a dedicated USB PD type C downstream facing port (DFP) controller.  TPS25740 relies on an upstream converter to output 5V, 12V, and 20V.  This EVM uses an LM5175 based buck boost converter as the power supply for TPS25740. The TPS25740 portion of the circuit will be very similar in an adapter application where an AC/DC input power stage is used.

Features
  • Built in IEC 61000-4-2 Protection on CC1 and CC2 pins
  • Type C PD communication protocol via CC1 and CC2 pins
  • Variable output voltage of 5V, 12V, and 20V depending on request
  • Up to 5A output current for all voltage levels. Default is 3A
  • Smooth transitions between 5V, 12V, and 20V that are compatible with USB PD specification

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS25740EVM-741:
TPS25740 Evaluation Module for AC Adapters

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1431 21 Sep 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
CSD17578Q3A  30V, N ch NexFET MOSFET™, single SON3x3, 9.4mOhm  MOSFETs 
LM5175  42V Wide Vin 4-Switch Synchronous Buck-Boost Controller  Buck-boost & inverting 
TPS25740  TPS25740 USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/12V/20V)  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles