TPS25741A Evaluation Module with Power Multiplexer and Port Power Management Capabilities TPS25741AEVM-802 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS25741A evaluation module (TPS25741AEVM-802) contains evaluation and reference circuitry for the TPS25741A, which is a dedicated USB PD type C downstream facing port (DFP) controller. TPS25741A relies on an upstream converter to output 5V, 9V, and 15V. This EVM uses an TPS54531 based buck converter as the power supply for TPS25741A.

Features
  • TPS25741 Built in IEC 61000-4-2 ESD Protection on CC1 and CC2 pins
  • State-machine implementation requires no firmware
  • Variable output voltage of 5V, 9V, and 15V depending on request
  • Up to 5A output current with captive cable attached. Default is 3A
  • Smooth transitions between 5V, 9V, and 15V that are compatible with USB PD specification

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS25741AEVM-802:
TPS25741A Evaluation Module with Power Multiplexer and Port Power Management Capabilities

$75.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 996 07 Feb 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
CSD17579Q3A  30V, N ch NexFET MOSFET™, single SON3x3, 14.2mOhm  MOSFETs 
TPS2514A  USB Dedicated Charging Port Controller  Power management 
TPS25741A  USB Type-C™ and USB PD Source Controllers  USB 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles