TPS3897A-6P-EVM047

Evaluation module for TPS389xx single-channel adjustable supervisory circuit

TPS3897A-6P-EVM047

Order now

Overview

The TPS3897A-6P-EVM047 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS3897A and TPS3896P single-channel adjustable supervisory circuit. The EVM has two complete adjustable supervisory circuits, one featuring a push-pull output and one featuring an open-drain output. Either circuit can be easily be modified to accommodate the alternative supervisors of this same family. The EVM uses 0.1% resistors to program each 3.3-V supervisory voltage threshold to ensure accuracy, a capacitor for programming the output delay, and connectors for ease of use.

Features
  • Input supply voltage: 1.7 V to 6.5 V
  • Adjustable supervisor voltage: resistor programmable to 0.5 V minimum
  • Quiescent current: 6 µA (typical, not including contribution of adjustment resistors)
  • SENSE threshold accuracy: 1% over temperature
  • Capacitor programmable SENSE voltage delay and ENABLE delay
  • Very small µSON IC package: 1.5mm x 1mm
  • Operation range: –40°C to +125°C
Supervisor & reset ICs
TPS3895 Single-channel, ultra-small, adjustable supervisor with active-high, push-pull output TPS3896 Single-channel, ultra-small, adjustable supervisor with active-low, push-pull output TPS3897 Single-channel, ultra-small, adjustable supervisor with active-high, open-drain output TPS3898 Single-channel, ultra-small, adjustable supervisor with active-low, open-drain output
Download View video with transcript Video

Order & start development

Evaluation board

TPS3897A-6P-EVM047 — Evaluation module for TPS389xx single-channel adjustable supervisory circuit

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS389xxA-XP-EVM047 User's Guide (Rev. A) 01 Sep 2011
Certificate TPS3897A-6P-EVM047 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos