TPS40200 12V Input, 3.3V Output, 2.5A Evaluation Module
TPS40200EVM-001
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


Key Document

Description

View   View TPS40200EVM-001

TPS40200EVM-001 is designed to operate with an 8 V to 16 V input and to produce a regulated 3.3 V output with a load current from 0.125 A to 2.5 A. The TPS40200EVM-001 demonstrates the use of the TPS40200 in a typical buck converter application. The board sacrifices some packing density to provide ample test points for module evaluation. This EVM can be modified to support output voltages from 0.7 V to 5 V by changing a single feedback resistor. The TPS40200EVM-001 has been built to the sample application as described in the Application Information section of the TPS40200 data sheet (SLUS659).

Features
  • 8 V to 16 V input range
  • 3.3 V output, adjustable with single feedback resistor
  • 0.125 A to 2.5 A steady-state output current
  • 300 kHz switching frequency
  • Single P-channel MOSFET and single rectifier
  • Two-layer, 1.4 inch x 2.12 inch, surface-mount design with all components on one side
  • Convenient test points for probing critical waveforms and noninvasive loop response testing

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status Vout  (V)   Iout  (Max)  (A)   Vin  (Min)  (V)   Vin  (Max)  (V)  

TPS40200EVM-001:
12V Input, 3.3V Output, 2.5A Non-Sync Buck Controller Evaluation Module

$49.00(USD)



Pricing may vary.



ACTIVE 3.3   2.5   8   16  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation
Datasheet (1)
Title Type Size (KB) Date
PDF 2125 01 Dec 2014
User guides (1)
Title Type Size (KB) Date
PDF 251 08 Apr 2008
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Design tools & simulation (1)

Name Part Number Tool Type
SwitcherPro™ Switching Power Supply Design Tool  SWITCHERPRO  Design tools 

TI Devices (3)

Part Number Name Product Family
TPS40200  Wide Input Non-Synchronous Buck DC/DC Controller  Step-down (buck) regulators 
TPS40200-HT  High Temperature Wide Input Non-Synchronous Buck DC/DC Controller  Step-down (buck) regulators 
TPS40200-Q1  Automotive 4.5V to 52V Non-Synchronous Voltage Mode Buck Controller with P-Channel FET Driver  Step-down (buck) regulators 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles