TPS51125 Evaluation Module
TPS51125EVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

View   View TPS51125EVM

The TPS51125 is a cost effective, dual-synchronous buck controller targeted for notebook system power supply solutions. It provides 5V and 3.3V LDOs and requires few external components. The 270kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter's efficiency. The TPS51125 supports high-efficiency, fast transient response and provides a combined power-good signal. Out-of-Audio™ mode light-load operation enables low acoustic noise at much higher efficiency than conventional forced PWM operation. Adaptive on-time D-CAP™ control provides convenient and efficient operation. The part operates with supply input voltages ranging from 5.5V to 28V and supports output voltages from 2V to 5.5V. TPS51125EVM evaluation module is a high efficiency, dual synchronous buck converter providing 5V at 8A and 3.3V at 8A from 8V to 25V input.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS51125EVM:
TPS51125 Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 2440 05 Jan 2015
User guides (1)
Title Type Size (KB) Date
PDF 602 12 Jul 2012
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (3)

Part Number Name Product Family
CSD17307Q5A  30V, N ch NexFET MOSFET™, single SON5x6, 12.1mOhm  MOSFETs 
CSD17507Q5A  30V N-Channel High Side NexFET Power MOSFET with 20 Volt Vgs  MOSFETs 
TPS51125  Dual-synchronous, step-down controller with Out-of-Audio™ operation and 100-mA LDOs  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles