TPS53124EVM

TPS53124EVM High Efficiency, Dual Synchronous Buck Controller Evaluation Module

TPS53124EVM

Order now

Overview

The TPS53124EVM evaluation module is a high efficiency, dual synchronous buck converterproviding 1.05 V at 4 A and 1.8 V at 4 A from 5 V to 22 V input. The TPS53124 is a dual, adaptive on-time D-CAP™ mode synchronous buck controller. TPS53124 enables system designers to cost effectively complete the suite of DTV POL regulator and Digital STB regulator with a low external component count. The main control loop for the TPS53124 uses the D-CAP mode that is optimized for low ESR output capacitors such as POSCAP, SP-CAP, or High Polymer Chemistry and provides fast transient response with no external compensation. TPS53124 provides conversion voltages (Drain voltage for the synchronous high-side MOSFET) from 4.5 V to 24 V and output voltages from 0.76 V to 5.5 V.

AC/DC & DC/DC controllers (external FET)
TPS53124 4.5-V to 24-V, synchronous dual-D-CAP buck controller
Download View video with transcript Video

Order & start development

Evaluation board

TPS53124EVM — TPS53124EVM High Efficiency, Dual Synchronous Buck Controller Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
User guide TPS53124 Buck Controller Evaluation Module User's Guide (Rev. A) PDF | HTML 25 Jan 2022
Certificate TPS53124EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS53124 Dual Synchronous Step-Down Controller For Low-Voltage Power Rails datasheet (Rev. C) PDF | HTML 16 Apr 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos