TPS53311EVM-561

Evaluation Module for TPS53311 Synchronous Step Down DCDC Converter

TPS53311EVM-561

Order now

Overview

The TPS53311EVM-561 is a fully assembled and tested circuit for evaluating the TPS53311 Synchronous Step Down DC/DC Converter.

Features
  • TI Proprietary Integrated MOSFET and Packaging Technology
  • Continuous 3-A Output Current
  • Supports All MLCC Output Capacitor
  • Supports Skip Mode for Light Load Control
  • Optimized Efficiency at Light and Heavy Loads
  • Voltage Mode Control
  • Supports Master-Slave Interleaved Operation
  • Synchronization up to ±20% of Nominal Frequency
  • Conversion Voltage Range Between 2.9 V and 6.0 V
  • Soft-Stop Output Discharge During Disable
  • Adjustable Output Voltage Ranging Between 0.6 V and 0.84 V × VIN
  • Overcurrent, Overvoltage and Over-Temperature Protection
  • Small 3×3, 16-Pin QFN Package
  • Open-Drain Power Good Indication
  • Internal Boot Strap Switch
AC/DC & DC/DC converters (integrated FET)
TPS53311 2.9V to 6V Input, 3A Synchronous Step-Down Converter with Eco-Mode and Smooth PWM
Download View video with transcript Video

Order & start development

Evaluation board

TPS53311EVM-561 — Evaluation Module for TPS53311 Synchronous Step Down DCDC Converter

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS53311EVM-561 EU Declaration of Conformity (DoC) 02 Jan 2019
User guide Using the TPS53311EVM-561, a 3-A Eco-mode(TM) Integrated Switcher w/Mastr-Slave (Rev. A) 11 Nov 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos