Synchronous Step-Down DCAP2 Mode Converter Evaluation Module
TPS54225EVM-538
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS54225EVM-538 evaluation module is a single synchronous buck converter providing 1.05V at 2A from 5V to 17V input. The user’s guide describes the TPS54225EVM-538 performance. The TPS54225 is a single, adaptive on-time D-CAP2™ mode synchronous buck converter requiring a very low external component count. The D-CAP2™ control circuit is optimized for low ESR output capacitors such as POSCAP, SP-CAP or ceramic types and features fast transient response with no external compensation. The switching frequency is internally set at a nominal 700 kHz. The high-side and low-side switching MOSFETs are incorporated inside the TPS54225 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54225 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The TPS54225 dc/dc synchronous converter is designed to provide up to a 2-A output from an input control voltage source of 4.5V to 18V and an input power voltage source of 2V to 18V. The output voltage range is from 0.76V to 5.5V.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS54225EVM-538:
2A, 4.5V to 17V Input SWIFT™ Converter Evaluation Module

$25.00(USD)



Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1165 14 Feb 2011
User guides (1)
Title Type Size (KB) Date
PDF 410 17 Nov 2009
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (2)

Part Number Name Product Family
TPS54225  4.5 V to 18 V input, 2 A synchronous step-down converter in HTSSOP package  Step-down (buck) 
TPS54225-Q1  Automotive 4.5V to 18V, 2A Synchronous Buck Converter with DCAP2 Mode  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles