TPS54318 6V Input, 1.8 Output, 3A SWIFT™ Converter Evaluation Module
TPS54318EVM-512
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS54318EVM-512 evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the TPS54318 regulator. The TPS54318 dc/dc converter is designed to provide up to a 3 A output from an input voltage source of 2.95 V to 6 V. Rated input voltage and output current range for the evaluation module are given in Table 1 of the User Guide. The switching frequency is externally set at a nominal 1000 kHz. The high-side and low-side MOSFETs are incorporated inside the TPS54318 package along with the gate drive circuitry. The low drain-to-source on resistance of the MOSFETs allow the TPS54318 to achieve high efficiencies and helps keep the junction temperature low at high output currents. The compensation components are external to the integrated circuit (IC), and an external divider allows for an adjustable output voltage. Additionally, the TPS54318 provides adjustable slow start and undervoltage lockout inputs. The absolute maximum input voltage is 7 V for the TPS54318EVM-512.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status Vout  (V)   Iout  (Max)  (A)   Vin  (Min)  (V)   Vin  (Max)  (V)  

TPS54318EVM-512:
3V to 6V Input, 3A SWIFT(tm) Converter Evaluation Module

$25.00(USD)



Pricing may vary.



ACTIVE 1.8   3   3   6  
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1760 06 Apr 2018
User guides (1)
Title Type Size (KB) Date
PDF 442 23 Sep 2009
More literature (1)
Title Type Size (KB) Date
PDF 39 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS54318  2.95V to 6V Input, 3A Synchronous Step-Down SWIFT™ Converter  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles