TPS54340-Q1EVM-593

TPS54340-Q1EVM-593 Evaluation Module/Circut Board

TPS54340-Q1EVM-593

Order now

Overview

The TPS54340-Q1EVM-593 is a fully assembled and tested circuit for evaluating the TPS54340-Q1 Step-Down Converter. The TPS54340-Q1EVM-593 operates from a 7V to 42V input (12V nominal) and provides a 5V output at 3.5A. Additional input filtering is used for reducing conducted emissions.

Features

4.5 V to 42 V Input Supply Voltage

Integrated 90-mΩ High Side N-Channel MOSFET

146 µA Operating Quiescent Current

2 µA Shutdown Current

100 kHz to 2.5 MHz Switching Frequency

Adjustable UVLO Voltage and Hysteresis

AC/DC & DC/DC converters (integrated FET)
TPS54340-Q1 Automotive 4.5V-42VIN, 3.5A, Step-Down Converter with Eco-mode™ TPS54340B-Q1 Automotive, 4.5V to 42V Input, 3.5A Step-Down Converter With Eco-Mode™
Download View video with transcript Video

Order & start development

Evaluation board

TPS54340-Q1EVM-593 — TPS54340-Q1EVM-593 Evaluation Module/Circut Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS54340-Q1EVM-593 EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide Evaluation Module for the TPS54340-Q1 Step-Down Converter 24 Sep 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos