TPS54424EVM-779

TPS54424 4A Synchronous SWIFT™ Step-Down Converter Evaluation Module

TPS54424EVM-779

Order now

Overview

The TPS54424EVM-779 is an 4-A synchronous converter evaluation module (EVM).  The TPS54424 is a synchronous buck converter, integrating both power MOSFETs to minimize solution size and provide high efficiency at full load. Fixed-frequency peak current-mode control is used to minimize period and on-time jitter. Forced continuous conduction mode keeps the switching frequency fixed at light loads and enables fast transient response to and from light loads.

Features
  • Highly efficient with low RDSON MOSFETs
  • Set at 700-kHz switching frequency (Adjustable from 200 kHz ~ 1.6 MHz)
  • Synchronizable to external clock
  • High voltage reference accuracy (1% across temperature)
  • Supports low-voltage out with 0.6-V voltage reference
AC/DC & DC/DC converters (integrated FET)
TPS54424 4.5V to 17V Input, Current Mode, 4A Synchronous SWIFT™ Step-Down Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS54424EVM-779 — TPS54424 4A Synchronous SWIFT™ Step-Down Converter Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS54424 SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Sep 2021
Certificate TPS54424EVM-779 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos