20A D-CAP/D-CAP2 SWIFT™ Converter with PMBus™ and V, I, Temp Telemetry
TPS544B20EVM-634
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS544B20EVM evaluation module (EVM) allows users to evaluate the TPS544B20. The TPS544B20 is a D-CAP2™ mode, 20-A SWIFTTM converter with PMBusTM. It provides a fixed 1.2-V output at up to 20 A from a 12-V input bus. The TPS544B20EVM is designed to demonstrate the TPS544B20 in a typical, low-voltage application while providing a number of test points, including the PMBus connection to evaluate the performance of the TPS544B20.

If a designer wants to communicate with this EVM from a Windows-based PC, a separate USB Interface Adapter EVM is required. The USB-TO-GPIO Adapter serves as an interface adapter or a bridge between a host PC (IBM compatible) and one or multiple slave devices via a standard type-A to mini-B USB cable. The USB-TO-GPIO Adapter is listed below in the related products section.
 

Features

 

  • Full power conversion from 12V to 1V at 20A load.
  • Test points for all critical waveforms, PMBus connection
  • Convenient 3x3” size
  • Design files available for reuse

 


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS544B20EVM-634:
20A D-CAP/D-CAP2 SWIFT™ Converter with PMBus™ and V, I, Temp Telemetry

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 10425 05 Jun 2014
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
USB Interface Adapter EVM  USB-TO-GPIO  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
TPS544B20  4.5-18V 20A SWIFT™ Synchronous Buck Converters with PMBus™ Programmability and Monitoring  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles