Fixed frequency synchronous buck converter 2-phase evaluation module
TPS546D24AEVM
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The TPS546D24AEVM-2PH evaluation module (EVM) is a two-phase buck converter with two TPS546D24A devices. The TPS546D24A device is a stackable synchronous buck with PMBus interface that can operate from a nominal 2.95-V to 16-V supply. The device allows programming and monitoring via the PMBus interface.

Features
  • 2x stacked devices with current sharing
  • Selectable internal compensation
  • PMBus programmable switching frequency from 225 kHz to 1.5 MHz
  • PMBus telemetry for VOUT, IOUT and internal die temperature
  • Adaptive voltage scaling (AVS) and margining
  • Remote differential remote sensing with internal FB divider for <1% total VOUT error from -40°C to 150°C TJ

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS546D24AEVM-2PH:
Fixed frequency synchronous buck converter 2-phase evaluation module

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 4194 30 Jul 2019

TI Devices (1)

Part Number Name Product Family
TPS546D24A  2.95-V to 16-V input, stackable 40-A, SWIFT™ synchronous buck converter with pin-strapping/PMBus®  Step-down (buck) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles