Evaluation Module for TPS55010 Isolated Dual Output (+/-) DC/DC Converter
TPS55010EVM-051
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical Documents

Support & Training

Order Now



Description

The TPS55010EVM-051 is a fully assembled and tested circuit for evaluating the TPS55010 Isolated DC/DC Converter with Integrated FETs. The TPS55010EVM-051 uses fixed frequency current mode control and a half bridge power stage with primary side feedback to regulate the dual, 600mW output voltages.

Features
  • Isolated Fly-Buck Topology
  • Primary Side Feedback
  • 100 kHz to 2000 kHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start
  • Adjustable Input Voltage UVLO
  • Open Drain Fault Output
  • Cycle-by-Cycle Current Limit
  • Thermal Shutdown Protection
  • 3mm×3mm 16-Pin QFN Package

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS55010EVM-051:
Evaluation Module for TPS55010 Isolated DC/DC Converter with Integrated FETS

$25.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 496 16 Aug 2011
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
TPS55010  2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS  Offline & isolated DC/DC controllers & converters 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles