Evaluation Module for Step-Down Charge Pump TPS60500 TPS60500EVM-193 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

The TPS60500EVM-193 is an evaluation tool for the high efficiency step-down charge pump TPS60500. The output voltage of the TPS60500 is adjustable in the range of 0.8 V to 3.3 V. On the EVM, the output voltage is set to 1.5 V. The TPS60500 operates from an input voltage of 1.8 V to 6.5 V. The input voltage must at leat be 1 V higher than the output voltage selected. The device delivers up to 250 mA of output current.

Features
  • Input Voltage: 2.5V to 6.5V
  • Output Voltage: 1.5V+/-3%
  • Output Current: up to 250mA
  • open-drain power good output

The TPS60500EVM-193 can also be used to evaluate the other devices of the TPS6050x family. The only change that is required is to replace the TPS60500 with the appropriate device and to directly connect the feedback pin with the output for the fixed voltage version.


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

TPS60500EVM-193:
Evaluation Module for Step-Down Charge Pump TPS60500

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 1585 28 Sep 2015
User guides (1)
Title Type Size (KB) Date
PDF 159 21 Mar 2002
Design files (2)
Title Type Size (KB) Date
PDF 30 05 May 2004
PDF 29 05 May 2004
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (4)

Part Number Name Product Family
TPS60500  250-mA Adjustable (0.8V-3.3V) High-Efficiency Step-Down Charge Pump  DC/DC switching regulators 
TPS60501  250-mA, 3.3-V High-Efficiency Step-Down Charge Pump  DC/DC switching regulators 
TPS60502  250-mA, 1.8-V High-Efficiency Step-Down Charge Pump  DC/DC switching regulators 
TPS60503  250-mA, 1.5-V High-Efficiency Step-Down Charge Pump  DC/DC switching regulators 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles